SANDVIK CDI 80 Turret Interface to Blade Adaptor (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APBTNECDI8025

Part Number
APBTNECDI8025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,958.46 €

1 5 Days

Loading...

  1. 1

Basic information

Cutting Direction No-hand Customs tariff — weight(kg) 5.203 Bracket: F dimension 75
Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
Machine chuck / socket size ø 80.00 mm – CDI Total length l1 / l21(mm) 100 Tool chuck / socket size ø 40.00 mm
eClass-5.1 21021105 Type Adapter for inserts Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE Coolant No

This page is SANDVIK CDI 80 Turret Interface to Blade Adaptor, part number APBTNECDI8025.
You can find the detail information about specifications and dimensions on part number APBTNECDI8025.

Tech Support