Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C4DNIOK60BE |
C4DNIOK60BI |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,472.85 € | 1 | 5 Days | 12 | LPR = 131.00 mm / WF = 85.00 mm | WF = 87.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 150.00 | OAH = 98.00 | Coromant Capto C4 | Internal machining | Yes – external feed only | ||
9,713.38 € | 1 | 5 Days | 12 | LPR = 131.00 mm / WF = 85.00 mm | WF = 87.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 150.00 | OAH = 98.00 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure