Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4DNIOK60CI
Part Number
|
---|
C4DNIOK60CI |
Part Number | Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 11.8 | LPR = 131.00 mm / WF = 90.00 mm | WF = 85.00 | Okuma CBI OK60B – ø 60.00 mm | OAW = 143.00 | OAH = 98.00 | Coromant Capto C4 | Internal machining | Yes – internal and external feed (80 bar) |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Driven Tool Holder for Okuma Machines, part number C4DNIOK60CI.
You can find the detail information about specifications and dimensions on part number C4DNIOK60CI.
Configure
Part Number |
---|
C3DNIOK55AE |
C3DNIOK55AI |
C4DNEOK60AE |
C4DNEOK60AI |
C6DNEOK80AI |
C6DNIOK80AI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7,472.85 € | 1 | 5 Days | 6.8 | LPR = 99.00 mm / WF = 65.00 mm | WF = 67.00 | Okuma CBI OK55B – ø 55.00 mm | OAW = 125.00 | OAH = 86.00 | Coromant Capto C3 | Internal machining | Yes – external feed only | ||
9,713.38 € | 1 | 5 Days | 6.9 | LPR = 99.00 mm / WF = 65.00 mm | WF = 67.00 | Okuma CBI OK55B – ø 55.00 mm | OAW = 126.00 | OAH = 86.00 | Coromant Capto C3 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 4.6 | - | LF = 54.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 120.00 | OAH = 97.00 | Coromant Capto C4 | External machining | Yes – external feed only | ||
- | 1 | 5 Days | 4.9 | - | LF = 60.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 120.00 | OAH = 97.00 | Coromant Capto C4 | External machining | Yes – internal and external feed (80 bar) | ||
9,250.08 € | 1 | 5 Days | 12.4 | - | LF = 85.00 | Okuma CBI OK80A – ø 80.00 mm | OAW = 160.00 | OAH = 130.00 | Coromant Capto C6 | External machining | Yes – internal and external feed (80 bar) | ||
12,950.69 € | 1 | 5 Days | 29.6 | LPR = 181.00 mm / WF = 125.00 mm | WF = 104.00 | Okuma CBI OK80A – ø 80.00 mm | OAW = 190.00 | OAH = 130.00 | Coromant Capto C6 | Internal machining | Yes – internal and external feed (80 bar) |