Manufacturer part number: C3DNEOK55AE
Brand: SANDVIK
Price: 5,337.54 €
Delivery time: 5 Days
Customs tariff — weight: 4.1 kg
Other designs: -
Bracket: F dimension: LF = 59.00
Machine chuck / socket size: Okuma CBI OK55A – ø 55.00 mm
Total length l1 / l21: OAW = 100.00 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3DNEOK55AE
Part Number
|
---|
C3DNEOK55AE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,337.54 € | 1 | 5 Days | 4.1 | - | LF = 59.00 | Okuma CBI OK55A – ø 55.00 mm | OAW = 100.00 | OAH = 86.00 | Coromant Capto C3 | External machining | Yes – external feed only |
Loading...
Cutting Direction | No-hand | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 84669360 | eClass-5.1 | 21021103 | Type | Driven tool bracket |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK Driven Tool Holder for Okuma Machines, part number C3DNEOK55AE.
You can find the detail information about specifications and dimensions on part number C3DNEOK55AE.
Configure
Part Number |
---|
C3DNEOK55AI |
C3DNIOK55AE |
C3DNIOK55AI |
C4DNEOK60AE |
C4DNEOK60AI |
C4DNEOK60BE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,937.92 € | 1 | 5 Days | 4.1 | - | LF = 54.00 | Okuma CBI OK55A – ø 55.00 mm | OAW = 100.00 | OAH = 86.00 | Coromant Capto C3 | External machining | Yes – internal and external feed (80 bar) | ||
7,472.85 € | 1 | 5 Days | 6.8 | LPR = 99.00 mm / WF = 65.00 mm | WF = 67.00 | Okuma CBI OK55B – ø 55.00 mm | OAW = 125.00 | OAH = 86.00 | Coromant Capto C3 | Internal machining | Yes – external feed only | ||
9,713.38 € | 1 | 5 Days | 6.9 | LPR = 99.00 mm / WF = 65.00 mm | WF = 67.00 | Okuma CBI OK55B – ø 55.00 mm | OAW = 126.00 | OAH = 86.00 | Coromant Capto C3 | Internal machining | Yes – internal and external feed (80 bar) | ||
- | 1 | 5 Days | 4.6 | - | LF = 54.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 120.00 | OAH = 97.00 | Coromant Capto C4 | External machining | Yes – external feed only | ||
- | 1 | 5 Days | 4.9 | - | LF = 60.00 | Okuma CBI OK60A – ø 60.00 mm | OAW = 120.00 | OAH = 97.00 | Coromant Capto C4 | External machining | Yes – internal and external feed (80 bar) | ||
5,337.54 € | 1 | 5 Days | 6.1 | - | LF = 58.00 | Okuma CBI OK60A – ø 60.00 mm | 130 | OAH = 110.00 | Coromant Capto C4 | External machining | Yes – external feed only |