Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5TRIMS60AHP
Part Number
|
---|
C5TRIMS60AHP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,344.31 € | 1 | 5 Days | Right-hand | 9 | LPR = 122.00 mm / WF = 65.00 mm | LF = 90.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 130.00 | OAH = 108.00 | Coromant Capto C5 | Internal machining | Yes — through flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Type | Manually operated clamping unit | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK Manual Clamping Unit for Mori Seiki Machines, part number C5TRIMS60AHP.
You can find the detail information about specifications and dimensions on part number C5TRIMS60AHP.
Configure
Basic Attributes
Type
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
External or internal machining
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C4TLEMS60A |
C4TLEMS60ADT |
C4TLEMS60AYT |
C5TRIMS60ASS |
C5TRIMSA |
C6TLEMS110A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | External or internal machining | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,109.00 € | 1 | 5 Days | Left-hand | 6.2 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | ||
3,376.15 € | 1 | 5 Days | Left-hand | 7.7 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | ||
3,712.31 € | 1 | 5 Days | Left-hand | 7.48 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | - | 80 | Coromant Capto C4 | External machining | No | ||
2,578.15 € | 1 | 5 Days | Right-hand | 7.8 | - | - | Mori Seiki CBI 60A - ø 60.00 mm | 122 | 90 | Coromant Capto C5 | Internal machining | No | ||
2,344.31 € | 1 | 5 Days | Right-hand | 5.6 | - | LF = 40.00 | MS-A – angled | 100 | OAH = 100.00 | Coromant Capto C5 | Internal machining | Yes — through the center | ||
3,773.69 € | 1 | 5 Days | Left-hand | 18.7 | - | - | Mori Seiki CBI 110A - ø 110.00 mm | 35 | 299 | Coromant Capto C6 | External machining | No |