SANDVIK CoroCut QD Cutting Unit for Parting and Grooving (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3QDRFF25C22055A

Part Number
C3QDRFF25C22055A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Groove Depth
(mm)
Cutting Direction Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Bracket: Min. hole diameter

730.77 €

1 Quote 25Right-hand0.197FWF = 22.00Coromant Capto C3LF = 55.00CoroCut QD - FDMIN2 = 133.00

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Bracket: Adjustment angle Customs tariff — weight unit kg
Bracket: Indexable insert type CoroCut QD Customs tariff — item number 84661031 eClass-5.1 21010903
Type Cutting head External or internal machining External machining Manufacturer SANDVIK Coromant
Bracket: Clamping technology Spring clamping system Customs tariff — country of origin DE Coolant Yes — through the center

This page is SANDVIK CoroCut QD Cutting Unit for Parting and Grooving, part number C3QDRFF25C22055A.
You can find the detail information about specifications and dimensions on part number C3QDRFF25C22055A.

Variation of this product

Part Number
C3QDLFF25C22055A
C3QDLFG25C22055A
C3QDRFE22C22055A
C3QDRFG25C22055A
C4QDLFE22C27060A
C4QDLFF25C27060A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Groove Depth
(mm)
Cutting Direction Customs tariff — weight
(kg)
Bracket: Indexable insert size Bracket: F dimension Machine chuck / socket size Bracket: L dimension Tool chuck / socket size Bracket: Min. hole diameter

730.77 €

1 Quote 25Left-hand0.197FWF = 22.00Coromant Capto C3LF = 55.00CoroCut QD - FDMIN2 = 133.00

-

1 Quote 25Left-hand0.198GWF = 22.00Coromant Capto C3LF = 55.00CoroCut QD - GDMIN2 = 133.00

730.77 €

1 Quote 22Right-hand0.213EWF = 22.00Coromant Capto C3LF = 55.00CoroCut QD - EDMIN2 = 133.00

730.77 €

1 Quote 25Right-hand0.198GWF = 22.00Coromant Capto C3LF = 55.00CoroCut QD - GDMIN2 = 133.00

730.77 €

1 Quote 22Left-hand0.372EWF = 27.00Coromant Capto C4LF = 60.00CoroCut QD - EDMIN2 = 151.00

730.77 €

1 Quote 25Left-hand0.352FWF = 27.00Coromant Capto C4LF = 60.00CoroCut QD - FDMIN2 = 151.00

Tech Support