Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5QDLFF25C35065A
Part Number
|
---|
C5QDLFF25C35065A |
Part Number | Minimum order quantity | Volume Discount | Maximum Groove Depth (mm) | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Bracket: Min. hole diameter | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | 25 | Left-hand | 0.635 | F | WF = 35.00 | Coromant Capto C5 | LF = 65.00 | CoroCut QD - F | DMIN2 = 170.00 |
Loading...
Customs tariff — weight per | 1 | Bracket: Adjustment angle | 0° | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Bracket: Indexable insert type | CoroCut QD | Customs tariff — item number | 84661031 | eClass-5.1 | 21010903 |
Type | Cutting head | External or internal machining | External machining | Manufacturer | SANDVIK Coromant |
Bracket: Clamping technology | Spring clamping system | Customs tariff — country of origin | DE | Coolant | Yes — through the center |
This page is SANDVIK CoroCut QD Cutting Unit for Parting and Grooving, part number C5QDLFF25C35065A.
You can find the detail information about specifications and dimensions on part number C5QDLFF25C35065A.
Part Number |
---|
C3QDRFE22C22055A |
C3QDRFF25C22055A |
C3QDRFG25C22055A |
C5QDLFG25C35065A |
C5QDLFH32C35070A |
C5QDLFJ32C35070A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Groove Depth (mm) | Cutting Direction | Customs tariff — weight (kg) | Bracket: Indexable insert size | Bracket: F dimension | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | Bracket: Min. hole diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
730.77 € | 1 | Quote | 22 | Right-hand | 0.213 | E | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - E | DMIN2 = 133.00 | ||
730.77 € | 1 | Quote | 25 | Right-hand | 0.197 | F | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - F | DMIN2 = 133.00 | ||
730.77 € | 1 | Quote | 25 | Right-hand | 0.198 | G | WF = 22.00 | Coromant Capto C3 | LF = 55.00 | CoroCut QD - G | DMIN2 = 133.00 | ||
811.15 € | 1 | Quote | 25 | Left-hand | 0.637 | G | WF = 35.00 | Coromant Capto C5 | LF = 65.00 | CoroCut QD - G | DMIN2 = 170.00 | ||
811.15 € | 1 | Quote | 32 | Left-hand | 0.629 | H | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - H | DMIN2 = 175.00 | ||
811.15 € | 1 | Quote | 32 | Left-hand | 0.627 | J | WF = 35.00 | Coromant Capto C5 | LF = 70.00 | CoroCut QD - J | DMIN2 = 175.00 |