• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

SANDVIK T-Max Q-Cut Cutting Unit for Parting and Grooving (C3RF151232205530)

SANDVIK T-Max Q-Cut Cutting Unit for Parting and Grooving C3RF151232205530

Product Details:

Manufacturer part number: C3RF151232205530

Brand: SANDVIK

Price: 432.62

Delivery time: Quote


Technical Data:

Cutting Direction: Right-hand

Bracket: F dimension: 22

Bracket: WPL size: 30

Customs tariff weight: 0.213 kg

Machine chuck / socket size: Coromant Capto C3


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3RF151232205530

Part Number
C3RF151232205530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Bracket: F dimension Bracket: WPL size Customs tariff weight
(kg)
Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

432.62 €

1 Quote Right-hand22300.213Coromant Capto C355151.2 — 30

Loading...

  1. 1

Basic information

Groove for EasyFix clamping system No Bracket: Adjustment angle Customs tariff weight unit kg
Bracket: WPL type 151.2 eClass-5.1 21010903 Type Cutting unit
External or internal machining External machining Manufacturer SANDVIK Coromant Bracket: Clamping technology Screw clamping system
Customs tariff item number 84661031 Customs tariff weight per 1 Bracket: Min. hole diameter n/a
Customs tariff country of origin DE Coolant Yes

This page is SANDVIK T-Max Q-Cut Cutting Unit for Parting and Grooving, part number C3RF151232205530.
You can find the detail information about specifications and dimensions on part number C3RF151232205530.

Variation of this product

Part Number
C3RF151232205020
C4LF151232705520
C4LF151232706025
C4LF151232706030
C4LF151232706740
C4RF151232705520
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cutting Direction Bracket: F dimension Bracket: WPL size Customs tariff weight
(kg)
Machine chuck / socket size Bracket: L dimension Tool chuck / socket size

432.62 €

1 Quote Right-hand22200.205Coromant Capto C350151.2 — 20

432.62 €

1 Quote Left-hand27200.3Coromant Capto C455151.2 — 20

432.62 €

1 Quote Left-hand27250.3Coromant Capto C460151.2 — 25/30

432.62 €

1 Quote Left-hand27300.3Coromant Capto C460151.2 — 30

432.62 €

1 Quote Left-hand27400.467Coromant Capto C467151.2 — 40/50

432.62 €

1 Quote Right-hand27200.3Coromant Capto C455151.2 — 20

Tech Support