Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C4RF123J25C27070E
Part Number
|
---|
C4RF123J25C27070E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Max. cutting depth (mm) | Tool chuck / socket size | Bracket: Clamping technology | Customs tariff item number | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
714.69 € | 1 | Quote | 25 | Right-hand | OHX = 48.80 mm | 27 | J | 0.438 | Coromant Capto C4 | 70 | - | 123* — J/K | Spring tension system | 84661031 | Yes |
Loading...
Bracket: Adjustment angle | 0° | Customs tariff weight unit | kg | Bracket: WPL type | 123* |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Type | Cutting unit | External or internal machining | External machining |
Manufacturer | SANDVIK Coromant | Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a |
Customs tariff country of origin | DE |
This page is SANDVIK CoroCut 1-2 Cutting Unit for Parting and Grooving, part number C4RF123J25C27070E.
You can find the detail information about specifications and dimensions on part number C4RF123J25C27070E.
Configure
Basic Attributes
Max. cutting depth(mm)
Type
Maximum Groove Depth(mm)
Cutting Direction
Other designs
Bracket: F dimension
Bracket: WPL size
Customs tariff weight(kg)
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Bracket: Clamping technology
Customs tariff item number
Optional Attributes
Part Number |
---|
C3LF123G15C22055E |
C3LF123G20C22060E |
C3LF123H20C22060E |
C4RF123K20C27065E |
C4RF123K25C27070E |
C5LF123D1535055B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Max. cutting depth (mm) | Tool chuck / socket size | Bracket: Clamping technology | Customs tariff item number | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
714.69 € | 1 | Quote | 15 | Left-hand | - | 22 | G | 0.27 | Coromant Capto C3 | 55 | - | 123* — G | Spring tension system | 82078019 | Yes — through the center | ||
714.69 € | 1 | Quote | 20 | Left-hand | - | 22 | G | 0.27 | Coromant Capto C3 | 60 | - | 123* — G | Spring tension system | 82078019 | Yes — through the center | ||
714.69 € | 1 | Quote | 20 | Left-hand | - | 22 | H | 0.27 | Coromant Capto C3 | 60 | - | 123* — H/J/K | Spring tension system | 82078019 | Yes — through the center | ||
714.69 € | 1 | Quote | 20 | Right-hand | - | 27 | K | 0.42 | Coromant Capto C4 | 65 | - | 123* — K | Spring tension system | 82078019 | Yes — through the center | ||
714.69 € | 1 | Quote | 25 | Right-hand | OHX = 48.80 mm | 27 | K | 0.444 | Coromant Capto C4 | 70 | - | 123* — K | Spring tension system | 84661031 | Yes | ||
483.77 € | 1 | Quote | - | Left-hand | - | 35 | D | 0.7 | Coromant Capto C5 | 55 | n.a. | 123* — D | Screw clamping system | 84661031 | Yes |