Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C3LF123G15C22055E
Part Number
|
---|
C3LF123G15C22055E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Max. cutting depth (mm) | Tool chuck / socket size | Bracket: Clamping technology | Customs tariff item number | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
714.69 € | 1 | Quote | 15 | Left-hand | - | 22 | G | 0.27 | Coromant Capto C3 | 55 | - | 123* — G | Spring tension system | 82078019 | Yes — through the center |
Loading...
Bracket: Adjustment angle | 0° | Customs tariff weight unit | kg | Bracket: WPL type | 123* |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Type | Cutting unit | External or internal machining | External machining |
Manufacturer | SANDVIK Coromant | Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a |
Customs tariff country of origin | DE |
This page is SANDVIK CoroCut 1-2 Cutting Unit for Parting and Grooving, part number C3LF123G15C22055E.
You can find the detail information about specifications and dimensions on part number C3LF123G15C22055E.
Configure
Basic Attributes
Other designs
Max. cutting depth(mm)
Type
Maximum Groove Depth(mm)
Cutting Direction
Bracket: F dimension
Bracket: WPL size
Customs tariff weight(kg)
Machine chuck / socket size
Bracket: L dimension
Tool chuck / socket size
Bracket: Clamping technology
Customs tariff item number
Optional Attributes
Part Number |
---|
C3LF123D1522050B |
C3LF123E15C22055E |
C3LF123F15C22055E |
C3LF123G20C22060E |
C3LF123H20C22060E |
C3NF123G2000060B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Max. cutting depth (mm) | Tool chuck / socket size | Bracket: Clamping technology | Customs tariff item number | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
432.62 € | 1 | Quote | - | Left-hand | - | 22 | D | 0.258 | Coromant Capto C3 | 50 | n.a. | 123* — D | Screw clamping system | 84661031 | Yes | ||
714.69 € | 1 | Quote | 15 | Left-hand | - | 22 | E | 0.27 | Coromant Capto C3 | 55 | - | 123* — E/F/G | Spring tension system | 82078019 | Yes — through the center | ||
714.69 € | 1 | Quote | 15 | Left-hand | - | 22 | F | 0.27 | Coromant Capto C3 | 55 | - | 123* — F/G | Spring tension system | 82078019 | Yes — through the center | ||
714.69 € | 1 | Quote | 20 | Left-hand | - | 22 | G | 0.27 | Coromant Capto C3 | 60 | - | 123* — G | Spring tension system | 82078019 | Yes — through the center | ||
714.69 € | 1 | Quote | 20 | Left-hand | - | 22 | H | 0.27 | Coromant Capto C3 | 60 | - | 123* — H/J/K | Spring tension system | 82078019 | Yes — through the center | ||
432.62 € | 1 | Quote | - | No-hand | - | - | G | 0.258 | Coromant Capto C3 | 60 | n.a. | 123* — G | Screw clamping system | 84661031 | Yes |