Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5LC090130L
Part Number
|
---|
C5LC090130L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,883.62 € | 1 | 5 Days | Left-hand | - | 7.5 | LPR = 82.00 mm / LF = 50.00 mm / OHX = 50.00 mm | OAH = 90.00 | ø 90.00 mm – VDI / DIN 69880 | OAW = 210.00 | WF = 130.00 | Coromant Capto C5 | Manually operated clamping unit | Yes |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK VDI to Coromant Capto Clamping Unit, part number C5LC090130L.
You can find the detail information about specifications and dimensions on part number C5LC090130L.
Configure
Basic Attributes
Shank height(mm)
Type
Cutting Direction
Customs tariff — weight(kg)
Other designs
Bracket: F dimension
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C3LC203041020M |
C3LC203041030M |
C3NC3000V30035 |
C5LC204000085M |
C5LC204053030M |
C5LC204053040M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | Type | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,056.38 € | 1 | 5 Days | Left-hand | - | 2.2 | - | - | ø 30.00 mm – VDI angled/DIN 69880 | 60 | 41 | Coromant Capto C3 | Clamping unit | Yes – max. 80 bar | ||
2,006.69 € | 1 | 5 Days | Left-hand | - | 2.2 | - | - | ø 30.00 mm – VDI angled/DIN 69880 | 60 | 41 | Coromant Capto C3 | Clamping unit | Yes – max. 80 bar | ||
966.08 € | 1 | 5 Days | No-hand | 30 | 0.83 | OAW = 68.00 mm / OAH = 62.00 mm | - | Round shank – ø 30.00 mm | LF = 35.00 | - | Coromant Capto C3 | VDI basic holder | Yes — through the center and flange | ||
2,284.38 € | 1 | 5 Days | Left-hand | - | 3.2 | - | - | ø 40.00 mm – VDI straight/DIN 69880 | 85 | 72 | Coromant Capto C5 | Clamping unit | Yes – max. 80 bar | ||
2,284.38 € | 1 | 5 Days | Left-hand | - | 5.7 | - | - | - | - | - | Coromant Capto C5 | Clamping unit | - | ||
2,284.38 € | 1 | 5 Days | Left-hand | - | 5.7 | - | - | - | - | - | Coromant Capto C5 | Clamping unit | - |