Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C6NC3000V50070
Part Number
|
---|
C6NC3000V50070 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | Type | Coolant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,140.00 € | 1 | 5 Days | No-hand | 50 | 2.8 | BD2 = 98.00 mm | - | Round shank – ø 50.00 mm | 70 | 45 | Coromant Capto C6 | VDI basic holder | Yes — through the center and flange |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
eClass-5.1 | 21021103 | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK VDI to Coromant Capto Clamping Unit, part number C6NC3000V50070.
You can find the detail information about specifications and dimensions on part number C6NC3000V50070.
Configure
Basic Attributes
Bracket: F dimension
Type
Cutting Direction
Shank height(mm)
Customs tariff — weight(kg)
Other designs
Machine chuck / socket size
Total length l1 / l21(mm)
Bracket: L dimension
Tool chuck / socket size
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
C3LC203041020M |
C3LC203041030M |
C3NC3000V30035 |
C6NC3000V60050 |
C6RC115130L |
C6RC140165L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Shank height (mm) | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | Tool chuck / socket size | Type | Coolant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,056.38 € | 1 | 5 Days | Left-hand | - | 2.2 | - | - | ø 30.00 mm – VDI angled/DIN 69880 | 60 | 41 | Coromant Capto C3 | Clamping unit | Yes – max. 80 bar | ||
2,006.69 € | 1 | 5 Days | Left-hand | - | 2.2 | - | - | ø 30.00 mm – VDI angled/DIN 69880 | 60 | 41 | Coromant Capto C3 | Clamping unit | Yes – max. 80 bar | ||
966.08 € | 1 | 5 Days | No-hand | 30 | 0.83 | OAW = 68.00 mm / OAH = 62.00 mm | - | Round shank – ø 30.00 mm | LF = 35.00 | - | Coromant Capto C3 | VDI basic holder | Yes — through the center and flange | ||
1,140.00 € | 1 | 5 Days | No-hand | 60 | 3.8 | OAW = 123.00 mm / OAH = 104.00 mm | - | Round shank – ø 60.00 mm | LF = 50.00 | - | Coromant Capto C6 | VDI basic holder | Yes — through the center and flange | ||
3,868.69 € | 1 | 5 Days | Right-hand | - | 13.9 | LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mm | OAH = 115.00 | ø 115.00 mm – VDI / DIN 69881 | OAW = 215.00 | WF = 130.00 | Coromant Capto C6 | Manually operated clamping unit | Yes | ||
3,868.69 € | 1 | 5 Days | Right-hand | - | 22.2 | LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mm | OAH = 140.00 | ø 140.00 mm – VDI / DIN 69881 | OAW = 310.00 | WF = 165.00 | Coromant Capto C6 | Manually operated clamping unit | Yes |