SANDVIK VDI to Coromant Capto Clamping Unit (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C3LC203000060M
C3LC203041020M
C3LC203041030M
C3NC3000V30035
C3NC3000V40030
C3NC3000V50035
C3RC203000060M
C3RC203041020M
C3RC203041030M
C4LC204000075M
C4LC204051030M
C4LC204051040M
C4LC205000065M
C4NC3000V30060
C4NC3000V40030
C4NC3000V50040
C4RC204000075M
C4RC204051030M
C4RC204051040M
C4RC205000065M
C5LC090130L
C5LC204000085M
C5LC204053030M
C5LC204053040M
C5LC205000085M
C5LC205053030M
C5LC205053040M
C5LC206000075M
C5LC206043040M
C5NC3000V40045
C5NC3000V50050
C5NC3000V60050
C5RC090130L
C5RC204000085M
C5RC204053030M
C5RC204053040M
C5RC205000085M
C5RC205053030M
C5RC205053040M
C5RC206000075M
C5RC206043040M
C6LC115130L
C6LC140165L
C6LC140205L
C6LC206000095
C6LC206053040
C6NC3000V40090
C6NC3000V50070
C6NC3000V60050
C6RC115130L
C6RC140165L
C6RC140205L
C6RC206000095
C6RC206053040
C8LC140165L
C8LC140205L
C8NC3000V50100
C8NC3000V60085
C8RC140165L
C8RC140205L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Customs tariff — weight
(kg)
Other designs Bracket: F dimension Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size Type Coolant

2,006.69 €

1 5 Days Left-hand-1.3--ø 30.00 mm – VDI straight/DIN 698806044Coromant Capto C3Clamping unitYes – max. 80 bar

2,056.38 €

1 5 Days Left-hand-2.2--ø 30.00 mm – VDI angled/DIN 698806041Coromant Capto C3Clamping unitYes – max. 80 bar

2,006.69 €

1 5 Days Left-hand-2.2--ø 30.00 mm – VDI angled/DIN 698806041Coromant Capto C3Clamping unitYes – max. 80 bar

966.08 €

1 5 Days No-hand300.83OAW = 68.00 mm / OAH = 62.00 mm-Round shank – ø 30.00 mmLF = 35.00-Coromant Capto C3VDI basic holderYes — through the center and flange

966.08 €

1 5 Days No-hand401.46OAW = 83.00 mm / OAH = 74.00 mm-Round shank – ø 40.00 mmLF = 30.00-Coromant Capto C3VDI basic holderYes — through the center and flange

966.08 €

1 5 Days No-hand502.4OAW = 98.00 mm / OAH = 84.00 mm-Round shank – ø 50.00 mmLF = 35.00-Coromant Capto C3VDI basic holderYes — through the center and flange

2,006.69 €

1 5 Days Right-hand-1.08--ø 30.00 mm – VDI straight/DIN 698806044Coromant Capto C3Clamping unitYes – max. 80 bar

2,056.38 €

1 5 Days Right-hand-2.1-----Coromant Capto C3Clamping unit-

2,006.69 €

1 5 Days Right-hand-2.2-----Coromant Capto C3Clamping unit-

2,056.38 €

1 5 Days Left-hand-2.253--ø 40.00 mm – VDI straight/DIN 698807553Coromant Capto C4Clamping unitYes – max. 80 bar

2,056.38 €

1 5 Days Left-hand-3.2-----Coromant Capto C4Clamping unit-

2,056.38 €

1 5 Days Left-hand-3.2-----Coromant Capto C4Clamping unit-

2,056.38 €

1 5 Days Left-hand-2.247--ø 50.00 mm – VDI straight/DIN 698806539Coromant Capto C4Clamping unitYes – max. 80 bar

966.08 €

1 5 Days No-hand300.98OAW = 68.00 mm / OAH = 62.00 mm-Round shank – ø 30.00 mmLF = 60.00-Coromant Capto C4VDI basic holderYes — through the center and flange

966.08 €

1 5 Days No-hand401.46BD2 = 83.00 mm-Round shank – ø 40.00 mm305Coromant Capto C4VDI basic holderYes — through the center and flange

966.08 €

1 5 Days No-hand502.5OAW = 98.00 mm / OAH = 84.00 mm-Round shank – ø 50.00 mmLF = 40.00-Coromant Capto C4VDI basic holderYes — through the center and flange

2,056.38 €

1 5 Days Right-hand-2.259--ø 40.00 mm – VDI straight/DIN 698807553Coromant Capto C4Clamping unitYes – max. 80 bar

2,056.38 €

1 5 Days Right-hand-3.2-----Coromant Capto C4Clamping unit-

2,056.38 €

1 5 Days Right-hand-3.2-----Coromant Capto C4Clamping unit-

2,056.38 €

1 5 Days Right-hand-2.26--ø 50.00 mm – VDI straight/DIN 698806539Coromant Capto C4Clamping unitYes – max. 80 bar

2,883.62 €

1 5 Days Left-hand-7.5LPR = 82.00 mm / LF = 50.00 mm / OHX = 50.00 mmOAH = 90.00ø 90.00 mm – VDI / DIN 69880OAW = 210.00WF = 130.00Coromant Capto C5Manually operated clamping unitYes

2,284.38 €

1 5 Days Left-hand-3.2--ø 40.00 mm – VDI straight/DIN 698808572Coromant Capto C5Clamping unitYes – max. 80 bar

2,284.38 €

1 5 Days Left-hand-5.7-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Left-hand-5.7-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Left-hand-3.2--ø 50.00 mm – VDI straight/DIN 698808562Coromant Capto C5Clamping unitYes – max. 80 bar

2,284.38 €

1 5 Days Left-hand-5.7-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Left-hand-5.7-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Left-hand-5.7--ø 60.00 mm – VDI straight/DIN 698807516Coromant Capto C5Clamping unitYes – max. 80 bar

2,284.38 €

1 5 Days Left-hand-5.7-----Coromant Capto C5Clamping unit-

1,085.92 €

1 5 Days No-hand401.46BD2 = 83.00 mm-Round shank – ø 40.00 mm4520Coromant Capto C5VDI basic holderYes — through the center and flange

1,085.92 €

1 5 Days No-hand502.6OAW = 98.00 mm / OAH = 84.00 mm-Round shank – ø 50.00 mmLF = 50.00-Coromant Capto C5VDI basic holderYes — through the center and flange

1,085.92 €

1 5 Days No-hand603.9OAW = 123.00 mm / OAH = 104.00 mm-Round shank – ø 60.00 mmLF = 50.00-Coromant Capto C5VDI basic holderYes — through the center and flange

2,883.62 €

1 5 Days Right-hand-7.5LPR = 82.00 mm / LF = 50.00 mm / OHX = 50.00 mmOAH = 90.00ø 90.00 mm – VDI / DIN 69880OAW = 210.00WF = 130.00Coromant Capto C5Manually operated clamping unitYes

2,284.38 €

1 5 Days Right-hand-3.2--ø 40.00 mm – VDI straight/DIN 698808572Coromant Capto C5Clamping unitYes – max. 80 bar

2,284.38 €

1 5 Days Right-hand-5.77-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Right-hand-5.77-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Right-hand-3.2--ø 50.00 mm – VDI straight/DIN 698808562Coromant Capto C5Clamping unitYes – max. 80 bar

2,284.38 €

1 5 Days Right-hand-5.7-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Right-hand-5.7-----Coromant Capto C5Clamping unit-

2,284.38 €

1 5 Days Right-hand-5.72--ø 60.00 mm – VDI straight/DIN 698807516Coromant Capto C5Clamping unitYes – max. 80 bar

2,284.38 €

1 5 Days Right-hand-5.73-----Coromant Capto C5Clamping unit-

3,868.69 €

1 5 Days Left-hand-13.9LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mmOAH = 115.00ø 115.00 mm – VDI / DIN 69881OAW = 215.00WF = 130.00Coromant Capto C6Manually operated clamping unitYes

3,868.69 €

1 5 Days Left-hand-22.2LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 310.00WF = 165.00Coromant Capto C6Manually operated clamping unitYes

3,868.69 €

1 5 Days Left-hand-25.5LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 350.00WF = 205.00Coromant Capto C6Manually operated clamping unitYes

2,627.85 €

1 5 Days Left-hand-6.04--ø 60.00 mm – VDI straight/DIN 698809550Coromant Capto C6Clamping unitYes – max. 80 bar

2,627.85 €

1 5 Days Left-hand-6.04-----Coromant Capto C6Clamping unit-

1,140.00 €

1 5 Days No-hand402.3OAW = 83.00 mm / OAH = 74.00 mm-Round shank – ø 40.00 mmLF = 90.00-Coromant Capto C6VDI basic holderYes — through the center and flange

1,140.00 €

1 5 Days No-hand502.8BD2 = 98.00 mm-Round shank – ø 50.00 mm7045Coromant Capto C6VDI basic holderYes — through the center and flange

1,140.00 €

1 5 Days No-hand603.8OAW = 123.00 mm / OAH = 104.00 mm-Round shank – ø 60.00 mmLF = 50.00-Coromant Capto C6VDI basic holderYes — through the center and flange

3,868.69 €

1 5 Days Right-hand-13.9LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mmOAH = 115.00ø 115.00 mm – VDI / DIN 69881OAW = 215.00WF = 130.00Coromant Capto C6Manually operated clamping unitYes

3,868.69 €

1 5 Days Right-hand-22.2LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 310.00WF = 165.00Coromant Capto C6Manually operated clamping unitYes

3,868.69 €

1 5 Days Right-hand-25.5LPR = 102.00 mm / LF = 60.00 mm / OHX = 60.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 350.00WF = 205.00Coromant Capto C6Manually operated clamping unitYes

2,627.85 €

1 5 Days Right-hand-6.1--ø 60.00 mm – VDI straight/DIN 698809550Coromant Capto C6Clamping unitYes – max. 80 bar

2,627.85 €

1 5 Days Right-hand-6.12-----Coromant Capto C6Clamping unit-

4,204.85 €

1 5 Days Left-hand-27.2LPR = 120.00 mm / LF = 70.00 mm / OHX = 70.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 310.00WF = 165.00Coromant Capto C8Manually operated clamping unitYes

4,204.85 €

1 5 Days Left-hand-31.7LPR = 120.00 mm / LF = 70.00 mm / OHX = 70.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 350.00WF = 205.00Coromant Capto C8Manually operated clamping unitYes

1,248.15 €

1 5 Days No-hand504.3BD2 = 98.00 mm-Round shank – ø 50.00 mm10075Coromant Capto C8VDI basic holderYes — through the center and flange

1,248.15 €

1 5 Days No-hand605.9BD2 = 123.00 mm-Round shank – ø 60.00 mm8555Coromant Capto C8VDI basic holderYes — through the center and flange

4,204.85 €

1 5 Days Right-hand-27.2LPR = 120.00 mm / LF = 70.00 mm / OHX = 70.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 310.00WF = 165.00Coromant Capto C8Manually operated clamping unitYes

4,204.85 €

1 5 Days Right-hand-31.7LPR = 120.00 mm / LF = 70.00 mm / OHX = 70.00 mmOAH = 140.00ø 140.00 mm – VDI / DIN 69881OAW = 350.00WF = 205.00Coromant Capto C8Manually operated clamping unitYes

Loading...

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84669360
eClass-5.1 21021103 Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

Tech Support