Manufacturer part number: APBLMS40A25HP
Brand: SANDVIK
Price: 1,958.46 €
Delivery time: 5 Days
Cutting Direction: Left-hand
Customs tariff — weight: 2.8 kg
Other designs: HF = 25.00 mm / OAH = 100.00 mm
Bracket: F dimension: WF = 82.00
Machine chuck / socket size: Mori Seiki CBI 40A - ø 40.00 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
APBLMS40A25HP
Part Number
|
---|
APBLMS40A25HP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,958.46 € | 1 | 5 Days | Left-hand | 2.8 | HF = 25.00 mm / OAH = 100.00 mm | WF = 82.00 | Mori Seiki CBI 40A - ø 40.00 mm | OAW = 140.00 | LF = 88.00 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84669360 |
---|---|---|---|---|---|
Tool chuck / socket size | Blade size 25 | eClass-5.1 | 21021103 | Type | Adapter for inserts |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE | Coolant | Yes |
This page is SANDVIK Mori Seiki Turret Interface to Blade Adaptor, part number APBLMS40A25HP.
You can find the detail information about specifications and dimensions on part number APBLMS40A25HP.
Part Number |
---|
APBLMS60A25HP |
APBRMS40A25HP |
APBRMS60A25HP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cutting Direction | Customs tariff — weight (kg) | Other designs | Bracket: F dimension | Machine chuck / socket size | Total length l1 / l21 (mm) | Bracket: L dimension |
---|---|---|---|---|---|---|---|---|---|---|---|
1,958.46 € | 1 | 5 Days | Left-hand | 3.7 | HF = 25.00 mm / OAH = 108.00 mm | WF = 84.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 158.00 | LF = 95.00 | ||
1,958.46 € | 1 | 5 Days | Right-hand | 2.8 | HF = 25.00 mm / OAH = 100.00 mm | WF = 82.00 | Mori Seiki CBI 40A - ø 40.00 mm | OAW = 140.00 | LF = 88.00 | ||
1,958.46 € | 1 | 5 Days | Right-hand | 3.7 | HF = 25.00 mm / OAH = 108.00 mm | WF = 84.00 | Mori Seiki CBI 60A - ø 60.00 mm | OAW = 158.00 | LF = 95.00 |