Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C5LF123H25CE220B
Part Number
|
---|
C5LF123H25CE220B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
876.92 € | 1 | Quote | 500 | 25 | Left-hand | DAXIN = 220.00 mm / DAXX = 500.00 mm | WF = 33.00 | H | 0.617 | Coromant Capto C5 | LF = 70.00 | 123* — H/J/K |
Loading...
Bracket: Adjustment angle | 0° | Customs tariff weight unit | kg | Bracket: WPL type | 123* |
---|---|---|---|---|---|
eClass-5.1 | 21010903 | Type | Cutting unit | External or internal machining | External machining |
Manufacturer | SANDVIK Coromant | Bracket: Clamping technology | Spring tension system | Customs tariff item number | 84661031 |
Customs tariff weight per | 1 | Bracket: Min. hole diameter | n/a | Customs tariff country of origin | DE |
Coolant | Yes — through the center |
This page is SANDVIK CoroCut 1-2 Cutting Unit for Face Grooving, part number C5LF123H25CE220B.
You can find the detail information about specifications and dimensions on part number C5LF123H25CE220B.
Part Number |
---|
C4LF123G20CE090B |
C4LF123H25CE064B |
C4LF123H25CE092B |
C5LF123H25CE300B |
C5LF123J20CE040B |
C5LF123J25CE060B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Machining Diameter (mm) | Maximum Groove Depth (mm) | Cutting Direction | Other designs | Bracket: F dimension | Bracket: WPL size | Customs tariff weight (kg) | Machine chuck / socket size | Bracket: L dimension | Tool chuck / socket size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
786.31 € | 1 | Quote | 160 | 20 | Left-hand | DAXIN = 90.00 mm / DAXX = 160.00 mm | WF = 27.00 | G | 0.425 | Coromant Capto C4 | LF = 65.00 | 123* — G | ||
786.31 € | 1 | Quote | 100 | 25 | Left-hand | DAXIN = 64.00 mm / DAXX = 100.00 mm | WF = 27.00 | H | 0.436 | Coromant Capto C4 | LF = 70.00 | 123* — H/J/K | ||
786.31 € | 1 | Quote | 140 | 25 | Left-hand | DAXIN = 92.00 mm / DAXX = 140.00 mm | WF = 27.00 | H | 0.434 | Coromant Capto C4 | LF = 70.00 | 123* — H/J/K | ||
876.92 € | 1 | Quote | 2000 | 25 | Left-hand | DAXIN = 300.00 mm / DAXX = 2000.00 mm | WF = 33.00 | H | 0.614 | Coromant Capto C5 | LF = 70.00 | 123* — H/J/K | ||
876.92 € | 1 | Quote | 70 | 20 | Left-hand | DAXIN = 40.00 mm / DAXX = 70.00 mm | WF = 33.00 | J | 0.629 | Coromant Capto C5 | LF = 65.00 | 123* — J/K | ||
876.92 € | 1 | Quote | 95 | 25 | Left-hand | DAXIN = 60.00 mm / DAXX = 95.00 mm | WF = 33.00 | J | 0.635 | Coromant Capto C5 | LF = 70.00 | 123* — J/K |