SANDVIK Coromant Capto to Coromant EH Adaptor (C3391EH10143)

SANDVIK Coromant Capto to Coromant EH Adaptor C3391EH10143

Product Details:

Manufacturer part number: C3391EH10143

Brand: SANDVIK

Price: 413.62

Delivery time: 5 Days


Technical Data:

Other designs: -

Customs tariff weight: 0.468 kg

Total length l1 / l21: - mm

Cutting tool: Mount size Dmm: C3 mm

Holder: L dimension: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C3391EH10143

Part Number
C3391EH10143
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Total length l1 / l21
(mm)
Cutting tool: Mount size Dmm
(mm)
Holder: L dimension Insert seat or coupling size Type Coolant

413.62 €

1 5 Days -0.468-C3-E10--

Loading...

  1. 1

Basic information

Customs tariff goods number 84669360 Cutter diameter Dc(mm) not available Customs tariff weight unit kg
Cutting tool: Mount type Coromant Capto eClass-5.1 21021105 Milling application Accessories
Cutter type CoroMill 316, adapter Manufacturer SANDVIK COROMANT Customs tariff weight per 1
Customs tariff country of origin DE

This page is SANDVIK Coromant Capto to Coromant EH Adaptor, part number C3391EH10143.
You can find the detail information about specifications and dimensions on part number C3391EH10143.

Variation of this product

Part Number
C3391EH10026
C3391EH10035
C3391EH10049
C3391EH12029
C3391EH12038
C3391EH12054
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Other designs Customs tariff weight
(kg)
Total length l1 / l21
(mm)
Cutting tool: Mount size Dmm
(mm)
Holder: L dimension Insert seat or coupling size Type Coolant

413.62 €

1 5 Days -0.091-C3-E10--

413.62 €

1 5 Days -0.13-C3-E10--

413.62 €

1 5 Days -0.145-C3-E10--

439.92 €

1 5 Days -0.095-C3-E12--

439.92 €

1 5 Days -0.134LF = 38.00C3-E12Straight shank adapterYes - through center

439.92 €

1 5 Days -0.16-C3-E12--

Tech Support