Manufacturer part number: 392140EH4020046
Brand: SANDVIK
Price: 663.54 €
Delivery time: 5 Days
Customs tariff weight: 0.883 kg
Insert seat or coupling size: E20
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
392140EH4020046
Customs tariff goods number | 84669360 | Cutter diameter Dc(mm) | not available | Customs tariff weight unit | kg |
---|---|---|---|---|---|
Cutting tool: Mount size Dmm(mm) | 40 | Cutting tool: Mount type | Steep-angle taper ISO7388.1 | eClass-5.1 | 21021104 |
Milling application | Accessories | Cutter type | CoroMill 316, adapter | Manufacturer | SANDVIK COROMANT |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK ISO 7388-1 to Coromant EH Adaptor, part number 392140EH4020046.
You can find the detail information about specifications and dimensions on part number 392140EH4020046.
Part Number |
---|
392140EH4012060 |
392140EH4016049 |
392140EH4016071 |
392140EH4020084 |
392140EH4025051 |
392140EH4025100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff weight (kg) | Insert seat or coupling size |
---|---|---|---|---|---|---|
513.00 € | 1 | 5 Days | 0.89 | E12 | ||
603.62 € | 1 | 5 Days | 0.879 | E16 | ||
603.62 € | 1 | 5 Days | 0.94 | E16 | ||
663.54 € | 1 | 5 Days | 1.03 | E20 | ||
723.46 € | 1 | 5 Days | 0.915 | E25 | ||
723.46 € | 1 | 5 Days | 1.23 | E25 |