SANDVIK Driven Tool Holder for Mori Seiki Machines (C4DNEMS40AE)

SANDVIK Driven Tool Holder for Mori Seiki Machines C4DNEMS40AE

Product Details:

Manufacturer part number: C4DNEMS40AE

Brand: SANDVIK

Price: Please contact the support for quotation

Delivery time: 5 Days


Technical Data:

Customs tariff — weight: 3 kg

Other designs: -

Bracket: F dimension: -

Machine chuck / socket size: Mori Seiki CBI 40A - ø 40.00 mm

Total length l1 / l21: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C4DNEMS40AE

Part Number
C4DNEMS40AE
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Bracket: F dimension Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size External or internal machining Coolant
1 5 Days 3--Mori Seiki CBI 40A - ø 40.00 mm-58Coromant Capto C4External machiningYes – external feed only

Loading...

  1. 1

Basic information

Cutting Direction No-hand Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 84669360 eClass-5.1 21021103 Type Driven tool bracket
Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK Driven Tool Holder for Mori Seiki Machines, part number C4DNEMS40AE.
You can find the detail information about specifications and dimensions on part number C4DNEMS40AE.

Variation of this product

Part Number
C3DNEMS40AI
C3DNIMS40AEHS
C3DNIMS40AIHS
C4DNEMS60AE
C4DNEMS60AEHS
C4DNEMS60AI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — weight
(kg)
Other designs Bracket: F dimension Machine chuck / socket size Total length l1 / l21
(mm)
Bracket: L dimension Tool chuck / socket size External or internal machining Coolant

6,033.23 €

1 5 Days 3.5--Mori Seiki CBI 40A - ø 40.00 mm-59Coromant Capto C3External machiningYes – internal and external feed (80 bar)

9,096.62 €

1 5 Days 7.3LPR = 119.00 mm / OAH = 77.00 mmWF = 69.00Mori Seiki CBI 40A - ø 40.00 mmOAW = 124.00LF = 85.00Coromant Capto C3Internal machiningYes – external feed only

11,825.31 €

1 5 Days 7.4LPR = 119.00 mm / OAH = 77.00 mmWF = 69.00Mori Seiki CBI 40A - ø 40.00 mmOAW = 126.00LF = 85.00Coromant Capto C3Internal machiningYes – internal and external feed (80 bar)

-

1 5 Days 6.5--Mori Seiki CBI 60A - ø 60.00 mm-65Coromant Capto C4External machiningYes – external feed only

-

1 5 Days 7.1OAH = 108.00 mm-Mori Seiki CBI 60A - ø 60.00 mmOAW = 130.00LF = 68.00Coromant Capto C4External machiningYes – external feed only

-

1 5 Days 9.2--Mori Seiki CBI 60A - ø 60.00 mm-92Coromant Capto C4External machiningYes – internal and external feed (80 bar)

Tech Support