Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R216T406030BAS10N1620 |
R216T408030BAS12N1620 |
R216T410030CAS14N1620 |
R216T412030CAS16N1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Customs tariff — weight (kg) | |
---|---|---|---|---|---|---|---|---|
65.54 € | 1 | Quote | 6 | 10 | 6 | 0.031 | ||
87.69 € | 1 | Quote | 8 | 12 | 8 | 0.049 | ||
119.08 € | 1 | Quote | 10 | 14 | 10 | 0.783 | ||
149.54 € | 1 | Quote | 12 | 16 | 12 | 0.117 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 4 | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82077010 | Milling cutter tool: Chuck type | Straight shank |
All ISO application areas | P|M|K|S | ISO application K | K | eClass-5.1 | 21010504 |
Grade code | 1620 | ISO application P | P | Milling application | Solid carbide — 90° end mill |
ISO application M | M | Milling cutter type | CoroMill Plura for turning and milling | Manufacturer | SANDVIK Coromant |
ISO application S | S | Grade type | Hard metal | Customs tariff — country of origin | DE |