Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A316-12SM210-05004P 1030
work material | General Steel / Stainless Steel / Cast Iron / Titanium | Blade length (ℓ)(mm) | 10.49 | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Geometry/cutting edge | SM-P | Customs tariff goods number | 82077010 | Customs tariff weight(kg) | 0.022 |
Customs tariff weight unit | kg | ISO application area M | M | Cutting tool: Mount type | Screw thread |
All ISO application areas | P|M|K|S | Corner radius RE(mm) | 0.381 | eClass-5.1 | 21011901 |
ISO application area P | P | Insert seat or coupling size | E12 | Grade code | 1030 |
Milling application | 90° Corner Mill | Insert shape | 316-E12 | Insert type | End Mill with Corner Radius - Imperial |
ISO application area K | K | Cutter type | CoroMill 316, Interchangeable Cutting Heads with Coupling | Manufacturer | SANDVIK COROMANT |
Grade type | Carbide | Suitable for which type of machining? | General milling | ISO application area S | S |
Customs tariff weight per | 1 | Customs tariff country of origin | DE | Coolant | No |
This page is SANDVIK CoroMill 316 Solid Carbide Head for Square Shoulder Milling, part number A316-12SM210-05004P 1030.
You can find the detail information about specifications and dimensions on part number A316-12SM210-05004P 1030.