Manufacturer part number: 31625SM34525040AH10F
Brand: SANDVIK
Price: 232.31 €
Delivery time: Quote
Blade diameter (D): 25 φ
Blade length (ℓ): 13.5 mm
Shank diameter (d): 24.2 mm
Customs tariff weight: 0.001 kg
Corner radius RE: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31625SM34525040AH10F
Part Number
|
---|
31625SM34525040AH10F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape | |
---|---|---|---|---|---|---|---|---|---|---|---|
232.31 € | 1 | Quote | 25 | 13.5 | 24.2 | 0.001 | 4 | E25 | 316-E25 |
Loading...
work material | Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 3 | Geometry/cutting edge | SM-A |
---|---|---|---|---|---|
Customs tariff goods number | 82077010 | Customs tariff weight unit | kg | Cutting tool: Mount type | Screw thread |
All ISO application areas | K|N | eClass-5.1 | 21011901 | Grade code | H10F |
Milling application | 90° Corner Mill | Insert type | End Mill with Corner Radius - Metric | ISO application area K | K |
Cutter type | CoroMill 316, Interchangeable Cutting Heads with Coupling | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Suitable for which type of machining? | Aluminum milling - can be ramped | ISO application area N | N | Customs tariff weight per | 1 |
Customs tariff country of origin | DE | Coolant | No |
This page is SANDVIK CoroMill 316 Solid Carbide Head for Large Chip Removal, part number 31625SM34525040AH10F.
You can find the detail information about specifications and dimensions on part number 31625SM34525040AH10F.
Part Number |
---|
31610SM34510000AH10F |
31610SM34510010AH10F |
31610SM34510025AH10F |
31612SM34512010AH10F |
31612SM34512025AH10F |
31612SM34512040AH10F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape |
---|---|---|---|---|---|---|---|---|---|---|---|
81.08 € | 1 | Quote | 10 | 5.5 | 9.7 | 0.001 | 0.05 | E10 | 316-E10 | ||
81.08 € | 1 | Quote | 10 | 5.5 | 9.7 | 0.001 | 1 | E10 | 316-E10 | ||
81.08 € | 1 | Quote | 10 | 5.5 | 9.7 | 0.001 | 2.5 | E10 | 316-E10 | ||
101.38 € | 1 | Quote | 12 | 6.5 | 11.7 | 0.001 | 1 | E12 | 316-E12 | ||
101.38 € | 1 | Quote | 12 | 6.5 | 11.7 | 0.001 | 2.5 | E12 | 316-E12 | ||
101.38 € | 1 | Quote | 12 | 6.5 | 11.7 | 0.001 | 4 | E12 | 316-E12 |