Manufacturer part number: 31616SM21016010P1030
Brand: SANDVIK
Price: Please contact the support for quotation
Delivery time: Quote
Blade diameter (D): - φ
Blade length (ℓ): 13 mm
Customs tariff weight: 0.045 kg
Corner radius RE: 1 mm
Insert seat or coupling size: E16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
31616SM21016010P1030
Part Number
|
---|
31616SM21016010P1030 |
Part Number | Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape | |
---|---|---|---|---|---|---|---|---|---|
1 | Quote | - | 13 | 0.045 | 1 | E16 | 316-E16 |
Loading...
work material | General Steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Geometry/cutting edge | SM-P |
---|---|---|---|---|---|
Customs tariff goods number | 82077010 | Customs tariff weight unit | kg | ISO application area M | M |
Cutting tool: Mount type | Screw thread | All ISO application areas | P|M|K|S | eClass-5.1 | 21011901 |
ISO application area P | P | Grade code | 1030 | Milling application | 90° Corner Mill |
Insert type | End Mill with Corner Radius - Metric | ISO application area K | K | Cutter type | CoroMill 316, Interchangeable Cutting Heads with Coupling |
Manufacturer | SANDVIK COROMANT | Grade type | Carbide | Suitable for which type of machining? | General milling |
ISO application area S | S | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Coolant | No |
This page is SANDVIK CoroMill 316 Solid Carbide Head for High Chip Load Milling, part number 31616SM21016010P1030.
You can find the detail information about specifications and dimensions on part number 31616SM21016010P1030.
Part Number |
---|
31610SM21010008P1030 |
31610SM21010010P1030 |
31612SM21012005P1030 |
31612SM21012008P1030 |
31612SM21012010P1030 |
31616SM21016030P1030 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Customs tariff weight (kg) | Corner radius RE (mm) | Insert seat or coupling size | Insert shape |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 10 | 8 | 0.012 | 0.8 | E10 | 316-E10 | ||
- | 1 | Quote | 10 | 8 | 0.012 | 1 | E10 | 316-E10 | ||
92.40 € | 1 | Quote | - | 10 | 0.022 | 0.5 | E12 | 316-E12 | ||
92.40 € | 1 | Quote | - | 10 | 0.022 | 0.8 | E12 | 316-E12 | ||
92.40 € | 1 | Quote | - | 10 | 0.022 | 1 | E12 | 316-E12 | ||
- | 1 | Quote | - | 13 | 0.045 | 3 | E16 | 316-E16 |