SANDVIK CoroMill Plura Solid Carbide End Mill for Heavy Roughing (1P2200250XB1630)

SANDVIK CoroMill Plura Solid Carbide End Mill for Heavy Roughing 1P2200250XB1630

Product Details:

Manufacturer part number: 1P2200250XB1630

Brand: SANDVIK

Price: 45.92

Delivery time: Quote


Technical Data:

Blade diameter (D): 2.5 φ

Blade length (ℓ): 3 mm

Number of flutes: 2 sheet

Shank diameter (d): 6 mm

Overall Length (L): 50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1P2200250XB1630

Part Number
1P2200250XB1630
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs Range LU Customs tariff — item number Milling cutter tool: Chuck type Grade code Milling cutter type

45.92 €

1 Quote 2.5326500.024KCH = 45°6.282077010Weldon1630CoroMill Plura for roughing

Loading...

  1. 1

Basic information

work material General Steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Customs tariff — weight per 1 Customs tariff — weight unit kg
All ISO application areas P|M|K|N|S ISO application K K eClass-5.1 21010504
ISO application P P Milling application Solid carbide — 90° end mill ISO application M M
ISO application N N Manufacturer SANDVIK Coromant ISO application S S
Grade type Hard metal Customs tariff — country of origin DE Coolant No

This page is SANDVIK CoroMill Plura Solid Carbide End Mill for Heavy Roughing, part number 1P2200250XB1630.
You can find the detail information about specifications and dimensions on part number 1P2200250XB1630.

Variation of this product

Part Number
1P220-1770-XA 1630
1P220-1970-XA 1630
1P2200100XA1630
1P2200280XA1630
1P2200280XB1630
1P2200300XA1630
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs Range LU Customs tariff — item number Milling cutter tool: Chuck type Grade code Milling cutter type

-

1 Quote 17.718.52-840.273KCH = 45°-82077010Straight shank1630CoroMill Plura for roughing

-

1 Quote 19.720.52-920.365KCH = 45°-82077010Straight shank1630CoroMill Plura for roughing

46.43 €

1 Quote 1323380.007KCH = 45°6.582077010Straight shank1630CoroMill Plura for roughing

45.00 €

1 Quote 2.8426500.024KCH = 45°9.482077010Straight shank1630CoroMill Plura for roughing

45.92 €

1 Quote 2.8426500.023KCH = 45°9.482077010Weldon1630CoroMill Plura for roughing

45.00 €

1 Quote 3426500.02KCH = 45°9.682077010Straight shank1630CoroMill Plura for roughing

Tech Support