Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E317M7X0.75
Part Number
|
---|
E317M7X0.75 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Shank diameter | ISO P | Cut end shape | Square head a | Type designation | Recommended thread depth | ISO N | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | Meter | MF7 | 80 | 0.028 | S | M | 6HX | P|M|N|S | 7.00 x 5.50 | P | C 2 - 3.5 | 5.5 | E317 | 3.5 x D | N | 15 | 6.7 | Without coolant supply | 8 | 5 | DIN 2174 | n/s |
Loading...
Through bore / blind hole | Through bore and blind hole | Customs tariff — weight per | 1 | Drill type | Forming tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82074010 | eClass-5.1 | 21010210 |
d1 nominal | n/s | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 400 Forming Tap, part number E317M7X0.75.
You can find the detail information about specifications and dimensions on part number E317M7X0.75.
Configure
Basic Attributes
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
ISO S
ISO M
Tolerance
ISO application
Shank diameter
ISO P
Cut end shape
Square head a
Type designation
Recommended thread depth
ISO N
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E0643/8 |
E0644-40 |
E0645/16 |
E317M8X.75 |
E317M8X1 |
E323M10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Shank diameter | ISO P | Cut end shape | Square head a | Type designation | Recommended thread depth | ISO N | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Unified | UNC 3/8 | 74.625 | 0.04 | - | - | 2B | P|N | 9.68 x 7.26 | P | C 2 - 3 | 7.26 | E064 | 2.5 x D | N | 15.291 | 8.8 | Without coolant supply | n/s | 6 | ANSI | n/s | ||
- | 1 | 5 Days | Unified | UNC 4 | 47.625 | 0.006 | - | - | 2B | P|N | 3.58 x 2.79 | P | C 2 - 3 | 2.79 | E064 | 2.5 x D | N | 15.471 | 2.6 | Without coolant supply | n/s | 3 | ANSI | 39 | ||
- | 1 | 5 Days | Unified | UNC 5/16 | 69.063 | 0.028 | - | - | 2B | P|N | 8.08 x 6.05 | P | C 2 - 3 | 6.05 | E064 | 2.5 x D | N | 15.085 | 7.3 | Without coolant supply | n/s | 5 | ANSI | n/s | ||
- | 1 | 5 Days | Meter | MF8 | 80 | 0.031 | S | M | 6HX | P|M|N|S | 6.00 x 4.90 | P | C 2 - 3.5 | 4.9 | E317 | 3.5 x D | N | 15 | 7.7 | Without coolant supply | 8 | 5 | DIN 2174 | n/s | ||
- | 1 | 5 Days | Meter | MF8 | 90 | 0.031 | S | M | 6HX | P|M|N|S | 6.00 x 4.90 | P | C 2 - 3.5 | 4.9 | E317 | 3.5 x D | N | 18 | 7.5 | Without coolant supply | 8 | 5 | DIN 2174 | n/s | ||
- | 1 | 5 Days | Other | EGM 10 | 100 | 0.062 | S | M | 6H mod. | P|M|N|S | 9.00 x 11.30 | P | C 2 - 3.5 | 11.3 | E323 | 3 x D | N | 21 | 11.3 | Without coolant supply | 10 | 5 | DIN 40435 | n/s |