SANDVIK CoroTap 400 Forming Tap (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E094M3

Part Number
E094M3
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
ISO S ISO M Tolerance ISO application Shank diameter ISO P Cut end shape Square head a Type designation Recommended thread depth ISO N Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension
1 5 Days MeterM350.80.006--6HXP|N3.58 x 2.79PC 2 - 32.79E0942.5 x DN18.8062.8Without coolant supplyn/s3ANSIn/s

Loading...

  1. 1

Basic information

Through bore / blind hole Through bore and blind hole Customs tariff — weight per 1 Drill type Forming tap
Customs tariff — weight unit kg Customs tariff — item number 82074010 eClass-5.1 21010210
d1 nominal n/s Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK CoroTap 400 Forming Tap, part number E094M3.
You can find the detail information about specifications and dimensions on part number E094M3.

Variation of this product

Part Number
E0643/8
E0644-40
E0645/16
E094M4
E094M5
E094M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
ISO S ISO M Tolerance ISO application Shank diameter ISO P Cut end shape Square head a Type designation Recommended thread depth ISO N Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

-

1 5 Days UnifiedUNC 3/874.6250.04--2BP|N9.68 x 7.26PC 2 - 37.26E0642.5 x DN15.2918.8Without coolant supplyn/s6ANSIn/s

-

1 5 Days UnifiedUNC 447.6250.006--2BP|N3.58 x 2.79PC 2 - 32.79E0642.5 x DN15.4712.6Without coolant supplyn/s3ANSI39

-

1 5 Days UnifiedUNC 5/1669.0630.028--2BP|N8.08 x 6.05PC 2 - 36.05E0642.5 x DN15.0857.3Without coolant supplyn/s5ANSIn/s

-

1 5 Days MeterM453.9750.008--6HXP|N4.27 x 3.33PC 2 - 33.33E0942.5 x DN6.3093.7Without coolant supplyn/s4ANSIn/s

-

1 5 Days MeterM560.3250.011--6HXP|N4.93 x 3.86PC 2 - 33.86E0942.5 x DN10.934.6Without coolant supplyn/s4ANSIn/s

-

1 5 Days MeterM663.50.016--6HXP|N6.48 x 4.85PC 2 - 34.85E0942.5 x DN12.8915.5Without coolant supplyn/s4ANSIn/s

Tech Support