Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E8935/16
Part Number
|
---|
E8935/16 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Shank diameter | ISO P | Cut end shape | Square head a | Type designation | Recommended thread depth | ISO N | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | Unified | UNF 5/16 | 90 | 0.036 | S | M | 2B | P|M|N|S | 8.08 x 6.05 | P | C 2 - 3 | 6.05 | E893 | 3 x D | N | 18.001 | 7.5 | Without coolant supply | n/s | 5 | DIN / ANSI | n/s |
Loading...
Through bore / blind hole | Through bore and blind hole | Customs tariff — weight per | 1 | Drill type | Forming tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82074010 | eClass-5.1 | 21010210 |
d1 nominal | n/s | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 400 Forming Tap, part number E8935/16.
You can find the detail information about specifications and dimensions on part number E8935/16.
Configure
Basic Attributes
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
ISO S
ISO M
Tolerance
ISO application
Shank diameter
ISO P
Cut end shape
Square head a
Type designation
Recommended thread depth
ISO N
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E06412-24 |
E0643/8 |
E0644-40 |
E0645/16 |
E8935/8 |
E8937/16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO S | ISO M | Tolerance | ISO application | Shank diameter | ISO P | Cut end shape | Square head a | Type designation | Recommended thread depth | ISO N | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Unified | UNC 12 | 60.325 | 0.013 | - | - | 2B | P|N | 5.59 x 4.19 | P | C 2 - 3 | 4.19 | E064 | 2.5 x D | N | 10.599 | 5 | Without coolant supply | n/s | 4 | ANSI | n/s | ||
- | 1 | 5 Days | Unified | UNC 3/8 | 74.625 | 0.04 | - | - | 2B | P|N | 9.68 x 7.26 | P | C 2 - 3 | 7.26 | E064 | 2.5 x D | N | 15.291 | 8.8 | Without coolant supply | n/s | 6 | ANSI | n/s | ||
- | 1 | 5 Days | Unified | UNC 4 | 47.625 | 0.006 | - | - | 2B | P|N | 3.58 x 2.79 | P | C 2 - 3 | 2.79 | E064 | 2.5 x D | N | 15.471 | 2.6 | Without coolant supply | n/s | 3 | ANSI | 39 | ||
- | 1 | 5 Days | Unified | UNC 5/16 | 69.063 | 0.028 | - | - | 2B | P|N | 8.08 x 6.05 | P | C 2 - 3 | 6.05 | E064 | 2.5 x D | N | 15.085 | 7.3 | Without coolant supply | n/s | 5 | ANSI | n/s | ||
- | 1 | 5 Days | Unified | UNF 5/8 | 110 | 0.111 | S | M | 2B | P|M|N|S | 12.19 x 9.14 | P | C 2 - 3 | 9.14 | E893 | 3 x D | N | 23.012 | 15.3 | Without coolant supply | n/s | 6 | DIN / ANSI | n/s | ||
- | 1 | 5 Days | Unified | UNF 7/16 | 100 | 0.051 | S | M | 2B | P|M|N|S | 8.20 x 6.15 | P | C 2 - 3 | 6.15 | E893 | 3 x D | N | 19.99 | 10.6 | Without coolant supply | n/s | 5 | DIN / ANSI | n/s |