Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
T100KM104DBM14X150D210 |
T100KM106DBM14X150D210 |
T100KM108DBM14X150D210 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Tolerance | ISO application | Grade | Shank diameter | Cut end shape | Square head a | Coolant | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.72 € | 1 | Quote | Meter | MF14 | 100 | 0.072 | 6HX | K | D210 | 11.00 x 9.00 | C 2 - 3 | - | Yes | n/s | T100-KM | 2.5 x D | - | K | THL = 21.00 | TD = 14.00 | Internal coolant supply | n/s | 5 | DIN 374 | LU = 71.00 | ||
143.72 € | 1 | Quote | Meter | MF14 | 100 | 0.072 | 6HX | K | D210 | 11.00 x 9.00 | C 2 - 3 | - | Yes | n/s | T100-KM | 2.5 x D | - | K | THL = 21.00 | TD = 14.00 | Internal coolant supply | n/s | 5 | DIN 374 | LU = 71.00 | ||
143.72 € | 1 | Quote | Meter | MF14 | 100 | 0.072 | 6HX | K | D210 | 11.00 x 9.00 | C 2 - 3 | - | Yes | n/s | T100-KM | 2.5 x D | - | K | THL = 21.00 | TD = 14.00 | Internal coolant supply | n/s | 5 | DIN 374 | LU = 71.00 |
Loading...
Through bore / blind hole | Through bore and blind hole | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82074010 | eClass-5.1 | 21010210 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Square head a
ISO N
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
Tolerance
ISO application
Grade
Shank diameter
Cut end shape
Coolant
d1 nominal
Type designation
Recommended thread depth
ISO K
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes