Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T100-KM102AF-5/16 D210
Part Number
|
---|
T100-KM102AF-5/16 D210 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Tolerance | ISO application | Grade | Shank diameter | Cut end shape | Square head a | Coolant | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | Unified | UNF 5/16 | 90 | 0.033 | 2BX | K | D210 | 8.08 x 6.05 | E 1.5 - 2 | - | - | n/s | T100-KM | 2.5 x D | - | K | THL = 18.70 | TD = 7.94 | Without coolant supply | n/s | 5 | DIN 2184-1 | LU = 33.50 |
Loading...
Through bore / blind hole | Through bore and blind hole | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | Customs tariff — item number | 82074010 | eClass-5.1 | 21010210 |
Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 100 Cutting Tap with Straight Flutes, part number T100-KM102AF-5/16 D210.
You can find the detail information about specifications and dimensions on part number T100-KM102AF-5/16 D210.
Configure
Basic Attributes
Square head a
Coolant
ISO N
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
Tolerance
ISO application
Grade
Shank diameter
Cut end shape
d1 nominal
Type designation
Recommended thread depth
ISO K
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E053M16 |
E053M20 |
E053M3 |
T100-KM103AA-M18 D210 |
T100-KM103AE-7/16 D210 |
T100-KM105AA-M14 D210 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Tolerance | ISO application | Grade | Shank diameter | Cut end shape | Square head a | Coolant | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Meter | M16 | 102 | 0.098 | 6HX | K | - | 12.50 x 10.00 | C 2 - 3 | 10 | - | n/s | E053 | 2 x D | - | ° K | 24 | 14 | Without coolant supply | 13 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M20 | 112 | 0.141 | 6HX | K | - | 14.00 x 11.20 | C 2 - 3 | 11.2 | - | n/s | E053 | 2 x D | - | ° K | 29 | 17.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M3 | 48 | 0.006 | 6HX | K | - | 3.15 x 2.50 | C 2 - 3 | 2.5 | - | n/s | E053 | 2 x D | - | ° K | 12.5 | 2.5 | Without coolant supply | 5 | 3 | ISO 529 | n/s | ||
- | 1 | Quote | Meter | M18 | 125 | 0.08 | 6HX | K | D210 | 13.77 x 10.31 | E 1.5 - 2 | - | No | n/s | T100-KM | 2.5 x D | - | K | THL = 30.00 | TD = 18.00 | Without coolant supply | n/s | 5 | DIN 376 | LU = 79.10 | ||
- | 1 | Quote | Unified | UNC 7/16 | 100 | 0.046 | 2BX | K | D210 | 8.20 x 6.15 | E 1.5 - 2 | - | No | n/s | T100-KM | 2.5 x D | - | K | THL = 20.00 | TD = 11.11 | Without coolant supply | n/s | 5 | DIN 2184-1 | LU = 72.70 | ||
- | 1 | Quote | Meter | M14 | 110 | 0.02 | 6HX | K | D210 | 10.90 x 8.18 | C 2 - 3 | - | Yes | n/s | T100-KM | 2.5 x D | - | K | THL = 23.00 | TD = 14.00 | Internal coolant supply | n/s | 5 | DIN 376 | LU = 80.30 |