Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R21733048200AC19P1620
Part Number
|
---|
R21733048200AC19P1620 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO application H | Other designs | Milling cutter diameter Dc (mm) | Range LU | ISO application | Customs tariff — item number | Machine chuck / socket size | Number of indexable inserts / cutters Zn | Milling cutter tool: Chuck type | ISO application K | Coolant | Grade code | ISO application P | ISO application M | ISO application N | Milling cutter type | max. axial cutting depth ap | Non-ISO O | ISO application S | Milling cutter tool: Chuck size D mm (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.00 € | 1 | Quote | Unified | UNC 1/4 | - | 57 | 0.022 | - | OHX = 21.00 mm | 4.85 | 21 | P|M|K|N|S|O | 82074010 | Zylinderschaft - 6.00 | 3 | Straight shank | K | No | 1620 | P | M | N | CoroMill Plura Thread Tap Cutter - UNC | 3.18 | O | S | 6 |
Loading...
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | eClass-5.1 | 21010503 |
---|---|---|---|---|---|
Milling application | VHM — thread milling cutter | Manufacturer | SANDVIK Coromant | Grade type | Hard metal |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill Plura Solid Carbide End Mill for Thread Milling, part number R21733048200AC19P1620.
You can find the detail information about specifications and dimensions on part number R21733048200AC19P1620.
Configure
Basic Attributes
Pitch (P), Number of Threading(mm)
ISO application H
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
Other designs
Milling cutter diameter Dc(mm)
Range LU
ISO application
Customs tariff — item number
Machine chuck / socket size
Number of indexable inserts / cutters Zn
Milling cutter tool: Chuck type
ISO application K
Coolant
Grade code
ISO application P
ISO application M
ISO application N
Milling cutter type
max. axial cutting depth ap
Non-ISO O
ISO application S
Milling cutter tool: Chuck size D mm(mm)
Optional Attributes
Part Number |
---|
R21713015040AC04P1620 |
R21713015040AC04S1610 |
R21713015040AC06P1620 |
R21733052280AC19P1620 |
R21733062180AC24P1620 |
R21733065240AC24P1620 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Pitch (P), Number of Threading (mm) | Overall Length (L) (mm) | Customs tariff — weight (kg) | ISO application H | Other designs | Milling cutter diameter Dc (mm) | Range LU | ISO application | Customs tariff — item number | Machine chuck / socket size | Number of indexable inserts / cutters Zn | Milling cutter tool: Chuck type | ISO application K | Coolant | Grade code | ISO application P | ISO application M | ISO application N | Milling cutter type | max. axial cutting depth ap | Non-ISO O | ISO application S | Milling cutter tool: Chuck size D mm (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.31 € | 1 | Quote | Meter | M2 | - | 57 | 0.025 | - | OHX = 21.00 mm | 1.55 | 4.6 | P|M|K|N|S|O | 82074010 | Zylinderschaft - 6.00 | 3 | Straight shank | K | No | 1620 | P | M | N | CoroMill Plura Thread Tap Cutter - metric 60° | 1 | O | S | 6 | ||
204.00 € | 1 | Quote | Meter | M2 | - | 57 | 0.025 | H | OHX = 21.00 mm | 1.4 | 4.6 | P|S|H|O | 82074010 | Zylinderschaft - 6.00 | 3 | Straight shank | - | No | 1610 | P | - | - | CoroMill Plura Thread Tap Cutter - metric 60° | 0.6 | O | S | 6 | ||
200.31 € | 1 | Quote | Meter | M2 | - | 57 | 0.025 | - | OHX = 21.00 mm | 1.55 | 6.6 | P|M|K|N|S|O | 82074010 | Zylinderschaft - 6.00 | 3 | Straight shank | K | No | 1620 | P | M | N | CoroMill Plura Thread Tap Cutter - metric 60° | 1 | O | S | 6 | ||
252.00 € | 1 | Quote | Unified | UNF 1/4 | - | 57 | 0.024 | - | OHX = 21.00 mm | 5.25 | 20.45 | P|M|K|N|S|O | 82074010 | Zylinderschaft - 6.00 | 3 | Straight shank | K | No | 1620 | P | M | N | CoroMill Plura Thread Tap Cutter - UNF | 1.36 | O | S | 6 | ||
252.00 € | 1 | Quote | Unified | UNC 5/16 | - | 63 | 0.037 | - | OHX = 27.00 mm | 6.2 | 25.95 | P|M|K|N|S|O | 82074010 | Zylinderschaft - 8.00 | 3 | Straight shank | K | No | 1620 | P | M | N | CoroMill Plura Thread Tap Cutter - UNC | 3.53 | O | S | 8 | ||
252.00 € | 1 | Quote | Unified | UNF 5/16 | - | 63 | 0.038 | - | OHX = 27.00 mm | 6.55 | 25.4 | P|M|K|N|S|O | 82074010 | Zylinderschaft - 8.00 | 3 | Straight shank | K | No | 1620 | P | M | N | CoroMill Plura Thread Tap Cutter - UNF | 1.59 | O | S | 8 |