SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E258M12

Part Number
E258M12
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Cut end shape Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension
1 5 Days MeterM121100.059---6HP|N-9.00 x 7.00P82074010C 2 - 37n/sE2581.5 x DN-2310.3Without coolant supply103DIN 376n/s

Loading...

  1. 1

Basic information

Through bore / blind hole Blind hole Customs tariff — weight per 1 Drill type Screw tap
Customs tariff — weight unit kg eClass-5.1 21010210 Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes, part number E258M12.
You can find the detail information about specifications and dimensions on part number E258M12.

Variation of this product

Part Number
E002M16
E002M18
E002M2
E258M14
E258M16
E258M18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Cut end shape Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

-

1 5 Days MeterM161020.094-S-6HP|N|S-12.50 x 10.00P82074010C 2 - 310n/sE0022.5 x DN-1814Without coolant supply134ISO 529n/s

-

1 5 Days MeterM181120.127-S-6HP|N|S-14.00 x 11.20P82074010C 2 - 311.2n/sE0022.5 x DN-2915.5Without coolant supply144ISO 529n/s

-

1 5 Days MeterM2410.003-S-6HP|N|S-2.50 x 2.00P82074010C 2 - 32n/sE0022.5 x DN-81.6Without coolant supply43ISO 5298

-

1 5 Days MeterM141100.078---6HP|N-11.00 x 9.00P82074010C 2 - 39n/sE2581.5 x DN-2512Without coolant supply123DIN 376n/s

-

1 5 Days MeterM161100.093---6HP|N-12.00 x 9.00P82074010C 2 - 39n/sE2581.5 x DN-2514Without coolant supply123DIN 37624.58974

-

1 5 Days MeterM181250.147---6HP|N-14.00 x 11.00P82074010C 2 - 311n/sE2581.5 x DN-3015.5Without coolant supply143DIN 376n/s

Tech Support