SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

T300XM104DAM5C145

Part Number
T300XM104DAM5C145
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Cut end shape Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

26.92 €

1 5 Days MeterM5700.014--° M6GP|M|KC1456.00 x 4.90° P82074010C 2 - 3-n/sT300-XM2.5 x D-° K7.7TD = 5.00Without coolant supplyn/s3DIN 37125

Loading...

  1. 1

Basic information

Through bore / blind hole Blind hole Customs tariff — weight per 1 Drill type Screw tap
Customs tariff — weight unit kg eClass-5.1 21010210 Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes, part number T300XM104DAM5C145.
You can find the detail information about specifications and dimensions on part number T300XM104DAM5C145.

Variation of this product

Part Number
E002M16
E002M18
E002M2
T300XM104DAM5C150
T300XM104DAM6C110
T300XM104DAM6C145
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Types Screw size (Nominal) Overall Length (L)
(mm)
Customs tariff — weight
(kg)
Other designs ISO S ISO M Tolerance ISO application Grade Shank diameter ISO P Customs tariff — item number Cut end shape Square head a d1 nominal Type designation Recommended thread depth ISO N ISO K Tapped head length l2 Core hole diameter Coolant supply Square head length l3 No. of teeth Standard l4 dimension

57.91 €

1 5 Days MeterM161020.094-S-6HP|N|S-12.50 x 10.00P82074010C 2 - 310n/sE0022.5 x DN-1814Without coolant supply134ISO 529n/s

-

1 5 Days MeterM181120.127-S-6HP|N|S-14.00 x 11.20P82074010C 2 - 311.2n/sE0022.5 x DN-2915.5Without coolant supply144ISO 529n/s

29.08 €

1 5 Days MeterM2410.003-S-6HP|N|S-2.50 x 2.00P82074010C 2 - 32n/sE0022.5 x DN-81.6Without coolant supply43ISO 5298

26.92 €

1 5 Days MeterM5700.014-° S-6GP|N|SC1506.00 x 4.90° P82074010C 2 - 3-n/sT300-XM2.5 x D° N-7.7TD = 5.00Without coolant supplyn/s3DIN 37125

37.88 €

1 5 Days MeterM6800.016-° S° M6GP|M|K|N|SC1106.00 x 4.90° P82074010C 2 - 3-n/sT300-XM2.5 x D° N° K10TD = 6.00Without coolant supplyn/s3DIN 37131

27.08 €

1 5 Days MeterM6800.016--° M6GP|M|KC1456.00 x 4.90° P82074010C 2 - 3-n/sT300-XM2.5 x D-° K10TD = 6.00Without coolant supplyn/s3DIN 37131

Tech Support