Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E8875/16
Part Number
|
---|
E8875/16 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Other designs | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Cut end shape | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | Unified | UNF 5/16 | 90 | 0.033 | - | - | - | 2B | N | - | 0.318 x 0.238 | - | 82074010 | C 2 - 3 | 0.238 | n/s | E887 | 1.5 x D | ° N | - | 18 | 7.94 | Without coolant supply | n/s | 3 | DIN / ANSI | 30.2 |
Loading...
Through bore / blind hole | Blind hole | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | eClass-5.1 | 21010210 | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes, part number E8875/16.
You can find the detail information about specifications and dimensions on part number E8875/16.
Configure
Basic Attributes
Other designs
ISO S
ISO M
Grade
ISO P
ISO K
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
Tolerance
ISO application
Shank diameter
Customs tariff — item number
Cut end shape
Square head a
d1 nominal
Type designation
Recommended thread depth
ISO N
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E002M16 |
E002M18 |
E002M2 |
EX03PAM10 |
EX03PAM12 |
EX03PAM14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Other designs | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Cut end shape | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Meter | M16 | 102 | 0.094 | - | S | - | 6H | P|N|S | - | 12.50 x 10.00 | P | 82074010 | C 2 - 3 | 10 | n/s | E002 | 2.5 x D | N | - | 18 | 14 | Without coolant supply | 13 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M18 | 112 | 0.127 | - | S | - | 6H | P|N|S | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E002 | 2.5 x D | N | - | 29 | 15.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M2 | 41 | 0.003 | - | S | - | 6H | P|N|S | - | 2.50 x 2.00 | P | 82074010 | C 2 - 3 | 2 | n/s | E002 | 2.5 x D | N | - | 8 | 1.6 | Without coolant supply | 4 | 3 | ISO 529 | 8 | ||
- | 1 | 5 Days | Meter | M10 | 100 | 0.054 | - | - | - | 6HX | P | - | 9.68 x 7.26 | ° P | 82074010 | C 2 - 3 | 7.26 | n/s | EX03PA | 3 x D | - | - | 15.1 | 8.5 | Without coolant supply | n/s | 3 | DIN / ANSI | n/s | ||
- | 1 | 5 Days | Meter | M12 | 110 | 0.059 | - | - | - | 6HX | P | - | 9.32 x 6.99 | ° P | 82074010 | C 2 - 3 | 6.99 | n/s | EX03PA | 3 x D | - | - | 18.009 | 10.3 | Without coolant supply | n/s | 3 | DIN / ANSI | n/s | ||
- | 1 | 5 Days | Meter | M14 | 110 | 0.078 | - | - | - | 6HX | P | - | 10.90 x 8.18 | ° P | 82074010 | C 2 - 3 | 8.18 | n/s | EX03PA | 3 x D | - | - | 19.99 | 12 | Without coolant supply | n/s | 3 | DIN / ANSI | n/s |