Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T300-XM101AF-1-12 C110
Part Number
|
---|
T300-XM101AF-1-12 C110 |
Part Number | Minimum order quantity | Volume Discount | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Other designs | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Cut end shape | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | Quote | Unified | UNF 1" | 140 | 0.305 | - | ° S | ° M | 3BX | P|M|K|N|S | C110 | 20.32 x 15.24 | ° P | 82074010 | C 2 - 3 | - | n/s | T300-XM | 2.5 x D | ° N | ° K | THL = 26.90 | TD = 25.40 | Without coolant supply | n/s | 4 | DIN 2184-1 | LU = 75.43 |
Loading...
Through bore / blind hole | Blind hole | Customs tariff — weight per | 1 | Drill type | Screw tap |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | eClass-5.1 | 21010210 | Manufacturer | SANDVIK Coromant |
Customs tariff — country of origin | DE |
This page is SANDVIK CoroTap 300 Cutting Tap with Spiral Flutes, part number T300-XM101AF-1-12 C110.
You can find the detail information about specifications and dimensions on part number T300-XM101AF-1-12 C110.
Configure
Basic Attributes
Other designs
Square head a
Type
Screw Types
Screw size (Nominal)
Overall Length (L)(mm)
Customs tariff — weight(kg)
ISO S
ISO M
Tolerance
ISO application
Grade
Shank diameter
ISO P
Customs tariff — item number
Cut end shape
d1 nominal
Type designation
Recommended thread depth
ISO N
ISO K
Tapped head length l2
Core hole diameter
Coolant supply
Square head length l3
No. of teeth
Standard
l4 dimension
Filter by standard shipping days
Optional Attributes
Part Number |
---|
E002M16 |
E002M18 |
E002M2 |
T300-XM101AF-1-12 C145 |
T300-XM101AF-7/8 C145 |
T300-XM101DA-M39 B150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Screw Types | Screw size (Nominal) | Overall Length (L) (mm) | Customs tariff — weight (kg) | Other designs | ISO S | ISO M | Tolerance | ISO application | Grade | Shank diameter | ISO P | Customs tariff — item number | Cut end shape | Square head a | d1 nominal | Type designation | Recommended thread depth | ISO N | ISO K | Tapped head length l2 | Core hole diameter | Coolant supply | Square head length l3 | No. of teeth | Standard | l4 dimension |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Meter | M16 | 102 | 0.094 | - | S | - | 6H | P|N|S | - | 12.50 x 10.00 | P | 82074010 | C 2 - 3 | 10 | n/s | E002 | 2.5 x D | N | - | 18 | 14 | Without coolant supply | 13 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M18 | 112 | 0.127 | - | S | - | 6H | P|N|S | - | 14.00 x 11.20 | P | 82074010 | C 2 - 3 | 11.2 | n/s | E002 | 2.5 x D | N | - | 29 | 15.5 | Without coolant supply | 14 | 4 | ISO 529 | n/s | ||
- | 1 | 5 Days | Meter | M2 | 41 | 0.003 | - | S | - | 6H | P|N|S | - | 2.50 x 2.00 | P | 82074010 | C 2 - 3 | 2 | n/s | E002 | 2.5 x D | N | - | 8 | 1.6 | Without coolant supply | 4 | 3 | ISO 529 | 8 | ||
- | 1 | Quote | Unified | UNF 1" | 140 | 0.305 | - | - | ° M | 3BX | P|M|K | C145 | 20.32 x 15.24 | ° P | 82074010 | C 2 - 3 | - | n/s | T300-XM | 2.5 x D | - | ° K | THL = 26.90 | TD = 25.40 | Without coolant supply | n/s | 4 | DIN 2184-1 | LU = 75.43 | ||
- | 1 | Quote | Unified | UNF 7/8 | 125 | 0.208 | - | - | ° M | 3BX | P|M|K | C145 | 17.70 x 13.28 | ° P | 82074010 | C 2 - 3 | - | n/s | T300-XM | 2.5 x D | - | ° K | THL = 24.90 | TD = 22.23 | Without coolant supply | n/s | 4 | DIN 2184-1 | LU = 75.95 | ||
415.95 € | 1 | Quote | Meter | M39 | 200 | 1.1 | - | ° S | - | 6H | P|N|S | B150 | 32.00 x 24.00 | ° P | 82074010 | C 2 - 3 | - | n/s | T300-XM | 2.5 x D | ° N | - | 40 | TD = 39.00 | Without coolant supply | n/s | 4 | DIN 376 | 102 |