Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
327R122225002GM1025
Part Number
|
---|
327R122225002GM1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Milling cutter diameter Dc (mm) | Groove width / angle | What type of machining is it suitable for? | Number of indexable inserts / cutters Zn | max. radial cutting depth ar | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Insert shape | Insert type | Geometry / cutting edge | Large insert / insert holder | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
89.38 € | 1 | Quote | 0.008 | - | 21.7 | 2.5 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 |
Loading...
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | All ISO application areas | P|M|K|N|S | ISO application K | K |
eClass-5.1 | 21011901 | Grade code | 1025 | ISO application P | P |
Milling application | Internal groove and thread milling cutter | ISO application M | M | Insert design | Right |
ISO application N | N | Milling cutter type | CoroMill 327, insert from 10 mm bore | Manufacturer | SANDVIK Coromant |
ISO application S | S | Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 327 Solid Carbide Head for Grooving, part number 327R122225002GM1025.
You can find the detail information about specifications and dimensions on part number 327R122225002GM1025.
Configure
Basic Attributes
Other designs
Type
Customs tariff — weight(kg)
Milling cutter diameter Dc(mm)
Groove width / angle
What type of machining is it suitable for?
Number of indexable inserts / cutters Zn
max. radial cutting depth ar
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Insert shape
Insert type
Geometry / cutting edge
Large insert / insert holder
Insert holder or coupling size
Optional Attributes
Part Number |
---|
327R061010000GM1025 |
327R061011000GM1025 |
327R061013000GM1025 |
327R122226502GM1025 |
327R12222654518GC1025 |
327R122226545GC1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Other designs | Milling cutter diameter Dc (mm) | Groove width / angle | What type of machining is it suitable for? | Number of indexable inserts / cutters Zn | max. radial cutting depth ar | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Insert shape | Insert type | Geometry / cutting edge | Large insert / insert holder | Insert holder or coupling size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.85 € | 1 | Quote | 0.001 | - | 9.7 | 1 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
82.77 € | 1 | Quote | 0.001 | - | 9.7 | 1.1 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
82.77 € | 1 | Quote | 0.003 | - | 9.7 | 1.3 | Plunge cutting grooving | 3 | 1.5 | 1.5 | 0.05 | 3 | 327-06 | CoroMill 327 Insert for Full Groove | GM | 6 | 6 | ||
89.38 € | 1 | Quote | 0.008 | - | 21.7 | 2.65 | Plunge cutting grooving | 3 | 4.5 | 4.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Full Groove | GM | 12 | 12 | ||
88.18 € | 1 | Quote | 0.005 | 45° | 21.7 | 1.8 | Milling retaining groove with chamfer | 3 | 1.8 | 1.8 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
98.31 € | 1 | Quote | 0.011 | 45° | 21.7 | 2.65 | Milling retaining groove with chamfer | 3 | 1.5 | 1.5 | 0.2 | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 |