Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
327R12221304508GC1025 |
327R12221604508GC1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Other designs | Milling cutter diameter Dc (mm) | Groove width / angle | What type of machining is it suitable for? | Number of indexable inserts / cutters Zn | max. radial cutting depth ar | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Insert shape | Insert type | Geometry / cutting edge | Large insert / insert holder | Insert holder or coupling size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
88.18 € | 1 | Quote | 0.005 | 45° | 21.7 | 0.8 | Milling retaining groove with chamfer | 3 | 0.8 | 0.8 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 | ||
88.18 € | 1 | Quote | 0.005 | 45° | 21.7 | 0.8 | Milling retaining groove with chamfer | 3 | 0.8 | 0.8 | n/s | 3 | 327-12 | CoroMill 327 Insert for Retaining Ring Groove with Chamfer | GC | 12 | 12 |
Loading...
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | All ISO application areas | P|M|K|N|S | ISO application K | K |
eClass-5.1 | 21011901 | Grade code | 1025 | ISO application P | P |
Milling application | Internal groove and thread milling cutter | ISO application M | M | Insert design | Right |
ISO application N | N | Milling cutter type | CoroMill 327, insert from 10 mm bore | Manufacturer | SANDVIK Coromant |
ISO application S | S | Grade type | Hard metal | Customs tariff — country of origin | DE |
Configure
Basic Attributes
Type
Customs tariff — weight(kg)
Other designs
Milling cutter diameter Dc(mm)
Groove width / angle
What type of machining is it suitable for?
Number of indexable inserts / cutters Zn
max. radial cutting depth ar
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Insert shape
Insert type
Geometry / cutting edge
Large insert / insert holder
Insert holder or coupling size
Optional Attributes