Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
49509T3MMM1040 |
49509T3MPM1130 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | All ISO application areas | Max. cutting depth (mm) | Grade code | ISO application P | ISO application N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Stainless Steel / Heat-resistant alloy, titanium alloy | 0.003 | - | M|S | 7 | 1040 | - | - | ||
- | 1 | 5 Days | Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material | 0.01 | H | P|M|N|S|H | 7.4 | 1130 | P | N |
Loading...
Clearance angle | 10° | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
What type of machining is it suitable for? | Medium machining | Customs tariff — item number | 82090020 | Corner radius RE(mm) | 0.8 |
eClass-5.1 | 21011901 | Number of cutting edges | 4 | Large insert / insert holder L/S | 09 T3 |
Insert shape | 495-09 | Insert type | CoroMill 495 | ISO application M | M |
Insert design | Neutral | Manufacturer | SANDVIK Coromant | ISO application S | S |
Geometry / cutting edge | M-PM | Grade type | Hard metal | Customs tariff — country of origin | DE |