SANDVIK CoroMill 360 Insert for Milling (360L2807MMH2040)

SANDVIK CoroMill 360 Insert for Milling 360L2807MMH2040

Product Details:

Manufacturer part number: 360L2807MMH2040

Brand: SANDVIK

Price: 79.85

Delivery time: 5 Days


Technical Data:

work material: Stainless Steel / Cast Iron

Customs tariff — weight: 0.08 kg

Type recommendation: -

What type of machining is it suitable for?: Heavy-duty cutting

All ISO application areas: M|K


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

360L2807MMH2040

Part Number
360L2807MMH2040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Customs tariff — weight
(kg)
Type recommendation What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Large insert / insert holder L/S Grade code Insert shape ISO application M Insert design Face chamfer / shoulder version Geometry / cutting edge

79.85 €

1 5 Days Stainless Steel / Cast Iron0.08-Heavy-duty cuttingM|KK1828 072040360-28MLeftBS = 4.60MH

Loading...

  1. 1

Basic information

Clearance angle Other Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82090020 Insert clearance angle > 0° eClass-5.1 21011901
Number of cutting edges 4 Insert type CoroMill 360 Heavy-Duty Machining Insert Manufacturer SANDVIK Coromant
Grade type Hard metal Customs tariff — country of origin DE

This page is SANDVIK CoroMill 360 Insert for Milling, part number 360L2807MMH2040.
You can find the detail information about specifications and dimensions on part number 360L2807MMH2040.

Variation of this product

Part Number
360R1906MKH3330
360R2807MKH3330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Customs tariff — weight
(kg)
Type recommendation What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Large insert / insert holder L/S Grade code Insert shape ISO application M Insert design Face chamfer / shoulder version Geometry / cutting edge

49.69 €

1 5 Days Cast Iron0.022KRoughingKK — first option1519 063330360-19-RightBS = 2.20KH

78.31 €

1 5 Days Cast Iron0.08KRoughingKK — first option2028 073330360-28-RightBS = 4.60KH

Tech Support