Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R2909012T320MWL235
Part Number
|
---|
R2909012T320MWL235 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | What type of machining is it suitable for? | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Milling application | ISO application M | Insert design | Milling cutter type | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Finishing | M|K|S | 10.7 | 2 | 4 | 235 | - | - | M | Right | - | S | Wiper - WL | Hard metal |
Loading...
Clearance angle | 18° | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | ISO application K | K | eClass-5.1 | 21011901 |
Large insert / insert holder L/S | 12 T3 | Insert shape | 290-12 | Insert type | CoroMill 290 |
Face chamfer / shoulder version | n/a | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 290 Insert for Milling, part number R2909012T320MWL235.
You can find the detail information about specifications and dimensions on part number R2909012T320MWL235.
Configure
Basic Attributes
work material
ISO application H
ISO application P
Milling application
Milling cutter type
Type
Customs tariff — weight(kg)
What type of machining is it suitable for?
All ISO application areas
Max. cutting depth(mm)
Corner radius RE(mm)
Number of cutting edges
Grade code
ISO application M
Insert design
ISO application S
Geometry / cutting edge
Grade type
Optional Attributes
Part Number |
---|
R29012T308ECB50 |
R29012T308EKL1020 |
R29012T308EKL3220 |
R29012T308EML2030 |
R29012T308EML2040 |
R2909012T320MWM235 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | ISO application H | What type of machining is it suitable for? | All ISO application areas | Max. cutting depth (mm) | Corner radius RE (mm) | Number of cutting edges | Grade code | ISO application P | Milling application | ISO application M | Insert design | Milling cutter type | ISO application S | Geometry / cutting edge | Grade type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | Cast Iron / High Hardness Material | 0.007 | H | Finishing – hard part milling | K|H | 4.5 | 0.8 | 1 | CB50 | - | - | - | Right | - | - | Smooth | CBN | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Finishing | K | 6.4 | 0.8 | 4 | 1020 | - | - | - | Right | - | - | KL | Hard metal | ||
- | 1 | Quote | Cast Iron | 0.007 | - | Finishing | K | 6.4 | 0.8 | 4 | 3220 | - | - | - | Right | - | - | KL | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron | 0.007 | - | Finishing | M|K | 6.4 | 0.8 | 4 | 2030 | - | - | M | Right | - | - | ML | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron | 0.007 | - | Finishing | M|K | 6.4 | 0.8 | 4 | 2040 | - | - | M | Right | - | - | ML | Hard metal | ||
- | 1 | Quote | Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy | 0.007 | - | Medium machining | M|K|S | 10.7 | 2 | 4 | 235 | - | - | M | Right | - | S | Wiper - WM | Hard metal |