Manufacturer part number: 328R1304UNTH1025
Brand: SANDVIK
Price: 116.15 €
Delivery time: Quote
Customs tariff — weight: 0.005 kg
Groove width / angle: min. 4 threads/inch
What type of machining is it suitable for?: Thread milling UN 60° full profile
Milling cutter tool: Chuck type: UN 60°
Max. cutting depth: n/a mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
328R1304UNTH1025
Part Number
|
---|
328R1304UNTH1025 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Groove width / angle | What type of machining is it suitable for? | Milling cutter tool: Chuck type | Max. cutting depth (mm) | Corner radius RE (mm) | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|
116.15 € | 1 | Quote | 0.005 | min. 4 threads/inch | Thread milling UN 60° full profile | UN 60° | n/a | n/a | UNTH |
Loading...
work material | Steel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | All ISO application areas | P|M|K|N|S | ISO application K | K |
eClass-5.1 | 21011901 | Number of cutting edges | 3 | Grade code | 1025 |
ISO application P | P | Insert shape | 328-13 | Insert type | CoroMill 328 Insert for Thread Production |
ISO application M | M | Insert design | Right | ISO application N | N |
Manufacturer | SANDVIK Coromant | ISO application S | S | Grade type | Hard metal |
Customs tariff — country of origin | DE | Large insert / insert holder | 13 |
This page is SANDVIK CoroMill 328 Insert for Thread Milling, part number 328R1304UNTH1025.
You can find the detail information about specifications and dimensions on part number 328R1304UNTH1025.
Part Number |
---|
328R13-06 UN-TH 1025 |
328R13-10 UN-TH 1025 |
328R13-14 UN-TH 1025 |
328R1308UNTH1025 |
328R1312UNTH1025 |
328R13150MMTH1025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Customs tariff — weight (kg) | Groove width / angle | What type of machining is it suitable for? | Milling cutter tool: Chuck type | Max. cutting depth (mm) | Corner radius RE (mm) | Geometry / cutting edge |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 0.005 | min. 6 threads/inch | Thread milling UN 60° full profile | UN 60° | n/a | n/a | UNTH | ||
- | 1 | Quote | 0.005 | min. 10 threads/inch | Thread milling UN 60° full profile | UN 60° | n/a | n/a | UNTH | ||
- | 1 | Quote | 0.005 | min. 14 threads/inch | Thread milling UN 60° full profile | UN 60° | n/a | n/a | UNTH | ||
116.15 € | 1 | Quote | 0.005 | min. 8 threads/inch | Thread milling UN 60° full profile | UN 60° | n/a | n/a | UNTH | ||
116.15 € | 1 | Quote | 0.005 | min. 12 threads/inch | Thread milling UN 60° full profile | UN 60° | n/a | n/a | UNTH | ||
116.15 € | 1 | Quote | 0.005 | min. 1.50 | Thread milling metric 60° full profile | Metric 60° | n/a | n/a | MMTH |