Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
N26081204LHM
Part Number
|
---|
N26081204LHM |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Geometry/cutting edge | Type recommendation | Other designs | ISO application area H | All ISO application areas | ISO application area P | Number of cutting edges | Grade code | ISO application area K | Parallel land/corner design | Grade type | ISO application area S | ISO application area N | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.46 € | 1 | 5 Days | Cast Iron / Non-ferrous metal | L-Shorter Face Mill | - | - | - | K|N | - | 4xR/4xL | HM | K | BS = 2.50 mm | Carbide | - | N |
Loading...
Clearance angle | Other | Customs tariff goods number | 82090020 | Customs tariff weight(kg) | 0.008 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Large insert/insert seat L/S | 12 04 | Insert clearance angle | > 0° |
Max. cutting depth(mm) | 1 | eClass-5.1 | 21011901 | Insert shape | 260.8 |
Insert type | Double-Sided Insert with Bore and Geometry | Insert design | Neutral | Manufacturer | SANDVIK COROMANT |
Suitable for which type of machining? | Finishing | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK Auto AF Insert for Milling, part number N26081204LHM.
You can find the detail information about specifications and dimensions on part number N26081204LHM.
Configure
Basic Attributes
work material
Type recommendation
Other designs
ISO application area H
ISO application area P
ISO application area S
Type
Geometry/cutting edge
All ISO application areas
Number of cutting edges
Grade code
ISO application area K
Parallel land/corner design
Grade type
ISO application area N
Filter by standard shipping days
Optional Attributes
Part Number |
---|
N26081204F3020 |
N26081204F3040 |
N26081204F3330 |
N26081204FCB50 |
N26081204FH13A |
N26081204FHM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Geometry/cutting edge | Type recommendation | Other designs | ISO application area H | All ISO application areas | ISO application area P | Number of cutting edges | Grade code | ISO application area K | Parallel land/corner design | Grade type | ISO application area S | ISO application area N |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.69 € | 1 | Quote | Cast Iron | F wiper | - | - | - | K | - | 4xR/4xL | 3020 | K | BS = 7.00 mm | Carbide | - | - | ||
34.88 € | 1 | Quote | Steel / Cast Iron / High Hardness Material | F wiper | - | - | H | P|K|H | P | 4xR/4xL | 3040 | K | BS = 7.00 mm | Carbide | - | - | ||
40.23 € | 1 | Quote | Cast Iron | F wiper | K | BSR = 800.00 mm | - | K | - | 4xR/4xL | 3330 | K - 1. Selection | BS = 7.00 mm | Carbide | - | - | ||
238.23 € | 1 | Quote | Cast Iron / High Hardness Material | F wiper | - | - | H | K|H | - | 1 | CB50 | K | BS = 7.00 mm | CBN | - | - | ||
26.15 € | 1 | Quote | Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy | F wiper | - | - | - | K|N|S | - | 4xR/4xL | H13A | K | BS = 7.00 mm | Carbide | S | N | ||
28.46 € | 1 | 5 Days | Cast Iron / Non-ferrous metal | F wiper | - | - | - | K|N | - | 4xR/4xL | HM | K | BS = 7.00 mm | Carbide | - | N |