SANDVIK CoroMill 419 Insert for Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
419N140530ESM1020
419N140530ESM1030
419N140530ESM1040
419N140530ESM2040
419N140530ESM4230
419N140530ESM4240
419N140530ESMS30T
419N140530ESMS40T
419N140530MKH1020
419N140530MKH3040
419N140530MKH3330
419N140530MKH4220
419N140530MKH4230
419R1405EMM1010
419R1405EMM1030
419R1405EMM1040
419R1405EMM2040
419R1405EMM4230
419R1405EMMS30T
419R1405EMMS40T
419R1405MPH1010
419R1405MPH3330
419R1405MPH4230
419R1405MPH4240
419R1405MPM1020
419R1405MPM1030
419R1405MPM1040
419R1405MPM2040
419R1405MPM3330
419R1405MPM4220
419R1405MPM4230
419R1405MPM4240
419R1405MPMS30T
419R1405MPMS40T
419R-1405M-PH 4220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clearance angle work material ISO application H Type recommendation Groove width / angle What type of machining is it suitable for? Insert clearance angle All ISO application areas ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Grade code ISO application P ISO application M Insert design ISO application S Geometry / cutting edge

36.46 €

1 5 Days -Cast Iron---Medium machiningn/sKK-31020--Neutral-SM

-

1 Quote -Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialH--Medium machiningn/sP|M|S|H--31030PMNeutralSSM

36.46 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy---Medium machiningn/sM|S--31040-MNeutralSSM

37.38 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy---Medium machiningn/sM|S--32040-MNeutralSSM

-

1 Quote -Steel / Cast Iron---Medium machiningn/sP|KK-34230P-Neutral-SM

-

1 Quote -Steel---Medium machiningn/sP--34240P-Neutral-SM

36.46 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy---Medium machiningn/sM|S--3S30T-MNeutralSSM

36.46 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy---Medium machiningn/sM|S--3S40T-MNeutralSSM

30.38 €

1 5 Days -Cast Iron---Heavy-duty machiningn/sKK-31020--Neutral-KH

31.08 €

1 5 Days -Cast Iron---Heavy-duty machiningn/sKK-33040--Neutral-KH

30.38 €

1 5 Days D (15°)Cast Iron-K-Heavy-duty machining-KK — first option933330--Neutral-KH

30.38 €

1 5 Days -Steel / Cast Iron---Heavy-duty machiningn/sP|KK-34220P-Neutral-KH

-

1 Quote -Steel / Cast Iron---Heavy-duty machiningn/sP|KK-34230P-Neutral-KH

36.46 €

1 5 Days -High Hardness MaterialH-2Medium machiningn/sH---1010--Right-MM

-

1 Quote -Steel / Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sP|M|S---1030PMRightSMM

36.46 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---1040-MRightSMM

37.38 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---2040-MRightSMM

-

1 Quote -Steel / Cast Iron--2Medium machiningn/sP|KK--4230P-Right-MM

36.46 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---S30T-MRightSMM

36.46 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---S40T-MRightSMM

30.38 €

1 5 Days -High Hardness MaterialH-2Heavy-duty machiningn/sH---1010--Right-PH

30.38 €

1 5 Days D (15°)Cast Iron-K-Heavy-duty machining-KK — first option90.83330--Right-PH

-

1 Quote -Steel / Cast Iron--2Heavy-duty machiningn/sP|KK--4230P-Right-PH

-

1 Quote -Steel--2Heavy-duty machiningn/sP---4240P-Right-PH

30.38 €

1 5 Days -Cast Iron--2Medium machiningn/sKK--1020--Right-PM

-

1 Quote -Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness MaterialH-2Medium machiningn/sP|M|S|H---1030PMRightSPM

30.38 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---1040-MRightSPM

31.08 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---2040-MRightSPM

30.38 €

1 5 Days D (15°)Cast Iron-K-Medium machining-KK — first option90.83330--Right-PM

30.38 €

1 5 Days -Steel / Cast Iron--2Medium machiningn/sP|KK--4220P-Right-PM

-

1 Quote -Steel / Cast Iron--2Medium machiningn/sP|KK--4230P-Right-PM

-

1 Quote -Steel--2Medium machiningn/sP---4240P-Right-PM

30.38 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---S30T-MRightSPM

30.38 €

1 5 Days -Stainless Steel / Heat-resistant alloy, titanium alloy--2Medium machiningn/sM|S---S40T-MRightSPM

-

1 Quote -Steel / Cast Iron--2Heavy-duty machiningn/sP|KK--4220P-Right-PH

Loading...

  1. 1

Basic information

Customs tariff — weight(kg) 0.008 Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82090020 eClass-5.1 21011901 Number of cutting edges 5
Large insert / insert holder L/S 14 05 Insert shape 419-14 Insert type CoroMill 419
Manufacturer SANDVIK Coromant Grade type Hard metal Customs tariff — country of origin DE

Tech Support