Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
419N140530ESM2040
Part Number
|
---|
419N140530ESM2040 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Clearance angle | work material | ISO application H | Type recommendation | Groove width / angle | What type of machining is it suitable for? | Insert clearance angle | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Grade code | ISO application P | ISO application M | Insert design | ISO application S | Geometry / cutting edge | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.38 € | 1 | Quote | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | Medium machining | n/s | M|S | - | - | 3 | 2040 | - | M | Neutral | S | SM |
Loading...
Customs tariff — weight(kg) | 0.008 | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Customs tariff — item number | 82090020 | eClass-5.1 | 21011901 | Number of cutting edges | 5 |
Large insert / insert holder L/S | 14 05 | Insert shape | 419-14 | Insert type | CoroMill 419 |
Manufacturer | SANDVIK Coromant | Grade type | Hard metal | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 419 Insert for Milling, part number 419N140530ESM2040.
You can find the detail information about specifications and dimensions on part number 419N140530ESM2040.
Configure
Basic Attributes
Clearance angle
work material
ISO application H
Type recommendation
Groove width / angle
ISO application K
Max. cutting depth(mm)
ISO application P
Type
What type of machining is it suitable for?
Insert clearance angle
All ISO application areas
Corner radius RE(mm)
Grade code
ISO application M
Insert design
ISO application S
Geometry / cutting edge
Optional Attributes
Part Number |
---|
419N140530ESM1020 |
419N140530ESM1030 |
419N140530ESM1040 |
419N140530ESM4230 |
419N140530ESM4240 |
419N140530ESMS30T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Clearance angle | work material | ISO application H | Type recommendation | Groove width / angle | What type of machining is it suitable for? | Insert clearance angle | All ISO application areas | ISO application K | Max. cutting depth (mm) | Corner radius RE (mm) | Grade code | ISO application P | ISO application M | Insert design | ISO application S | Geometry / cutting edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.46 € | 1 | Quote | - | Cast Iron | - | - | - | Medium machining | n/s | K | K | - | 3 | 1020 | - | - | Neutral | - | SM | ||
- | 1 | Quote | - | Steel / Stainless Steel / Heat-resistant alloy, titanium alloy / High Hardness Material | H | - | - | Medium machining | n/s | P|M|S|H | - | - | 3 | 1030 | P | M | Neutral | S | SM | ||
36.46 € | 1 | Quote | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | Medium machining | n/s | M|S | - | - | 3 | 1040 | - | M | Neutral | S | SM | ||
- | 1 | Quote | - | Steel / Cast Iron | - | - | - | Medium machining | n/s | P|K | K | - | 3 | 4230 | P | - | Neutral | - | SM | ||
- | 1 | Quote | - | Steel | - | - | - | Medium machining | n/s | P | - | - | 3 | 4240 | P | - | Neutral | - | SM | ||
36.46 € | 1 | Quote | - | Stainless Steel / Heat-resistant alloy, titanium alloy | - | - | - | Medium machining | n/s | M|S | - | - | 3 | S30T | - | M | Neutral | S | SM |