SANDVIK CoroMill 210 Insert for Milling (R210090412MKM3040)

SANDVIK CoroMill 210 Insert for Milling R210090412MKM3040

Product Details:

Manufacturer part number: R210090412MKM3040

Brand: SANDVIK

Price: 24.23

Delivery time: Quote


Technical Data:

work material: Cast Iron

Customs tariff — weight: 0.003 kg

Type recommendation: -

What type of machining is it suitable for?: Roughing

All ISO application areas: K


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R210090412MKM3040

Part Number
R210090412MKM3040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Customs tariff — weight
(kg)
Type recommendation What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Large insert / insert holder L/S Grade code ISO application P Insert shape ISO application M ISO application S Geometry / cutting edge

24.23 €

1 Quote Cast Iron0.003-RoughingKK1.21.209 043040-210-09--KM

Loading...

  1. 1

Basic information

Clearance angle C (7°) Customs tariff — weight per 1 Customs tariff — weight unit kg
Customs tariff — item number 82090020 eClass-5.1 21011901 Number of cutting edges 4
Insert type CoroMill 210 - with geometry Insert design Right Manufacturer SANDVIK Coromant
Grade type Hard metal Customs tariff — country of origin DE

This page is SANDVIK CoroMill 210 Insert for Milling, part number R210090412MKM3040.
You can find the detail information about specifications and dimensions on part number R210090412MKM3040.

Variation of this product

Part Number
R210090412MKM1020
R210090412MKM3330
R210090412MMM1040
R210090412MMM2030
R210090412MMM2040
R210090412MPM1010
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Customs tariff — weight
(kg)
Type recommendation What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Large insert / insert holder L/S Grade code ISO application P Insert shape ISO application M ISO application S Geometry / cutting edge

23.31 €

1 Quote Cast Iron0.003-RoughingKK1.21.209 041020-210-09--KM

23.31 €

1 Quote Cast Iron0.004KMedium machiningKK — first option71.209 043330-210-09--KM

23.31 €

1 Quote Stainless Steel / Cast Iron0.003-Medium machiningM|KK1.21.209 041040-210-09M-MM

24.69 €

1 Quote Stainless Steel / Cast Iron0.003-RoughingM|KK1.21.209 042030-210-09M-MM

23.85 €

1 Quote Stainless Steel / Cast Iron0.003-RoughingM|KK1.21.209 042040-210-09M-MM

23.31 €

1 Quote Steel / Cast Iron0.003-RoughingP|KK1.21.209 041010P210-09--PM

Tech Support