SANDVIK CoroMill 325 Thread Whirling Insert

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
325R16150HAF011105
325R16175HAF011105
325R16175HBF011105
325R16275HBF011105
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Groove width / angle What type of machining is it suitable for? Insert type

142.00 €

1 Quote 1.5HA thread to ISO 5835-1991Thread whirling insert for HA threads

142.00 €

1 Quote 1.75HA thread to ISO 5835-1991Thread whirling insert for HA threads

142.00 €

1 Quote 1.75HB thread to ISO 5835-1991Thread whirling insert for HB threads

142.00 €

1 Quote 2.75HB thread to ISO 5835-1991Thread whirling insert for HB threads

Loading...

  1. 1

Basic information

work material Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Customs tariff — weight(kg) 0.007 Customs tariff — weight per 1
Customs tariff — weight unit kg Customs tariff — item number 82090020 All ISO application areas M|K|N|S
ISO application K K eClass-5.1 21011901 Number of cutting edges 3
Large insert / insert holder L/S 16 T3 Grade code 1105 Insert shape 325-16
ISO application M M ISO application N N Manufacturer SANDVIK Coromant
ISO application S S Grade type Hard metal Customs tariff — country of origin DE

Tech Support