Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HNEF090508RKW1010
Part Number
|
---|
HNEF090508RKW1010 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Geometry/cutting edge | Type recommendation | Other designs | Max. cutting depth (mm) | Corner radius RE (mm) | Grade code | Insert shape | ISO application area K | Insert design | Suitable for which type of machining? | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.31 € | 1 | Quote | KW - Wiper | - | - | 6 | 0.8 | 1010 | HNEF* (60°) | K | Right-hand | Wet and dry finishing under stable conditions |
Loading...
Clearance angle | N (0°) | work material | Cast Iron | Customs tariff goods number | 82090020 |
---|---|---|---|---|---|
Customs tariff weight(kg) | 0.018 | Customs tariff weight unit | kg | Large insert/insert seat L/S | 09 05 |
All ISO application areas | K | eClass-5.1 | 21011901 | Number of cutting edges | 12 |
Insert type | Double-Sided Insert with Bore and Geometry | Manufacturer | SANDVIK COROMANT | Grade type | Carbide |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SANDVIK CoroMill S-60 Insert for Milling, part number HNEF090508RKW1010.
You can find the detail information about specifications and dimensions on part number HNEF090508RKW1010.
Part Number |
---|
HNEF090504KLK20M |
HNEF090508KM1010 |
HNEF090508KM1020 |
HNEF090508RKW1020 |
HNEF090508RKW3330 |
HNMF090516KH1020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Geometry/cutting edge | Type recommendation | Other designs | Max. cutting depth (mm) | Corner radius RE (mm) | Grade code | Insert shape | ISO application area K | Insert design | Suitable for which type of machining? |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.54 € | 1 | Quote | KL | - | - | 6 | 0.4 | K20M | HNEF* (60°) | K | Neutral | Finishing | ||
52.31 € | 1 | Quote | KM | - | - | 6 | 0.8 | 1010 | HNEF* (60°) | K | Neutral | Medium machining | ||
52.31 € | 1 | Quote | KM | - | - | 6 | 0.8 | 1020 | HNEF* (60°) | K | Neutral | Medium machining | ||
52.31 € | 1 | Quote | KW - Wiper | - | - | 6 | 0.8 | 1020 | HNEF* (60°) | K | Right-hand | 1. Selection in GGG | ||
52.31 € | 1 | Quote | KW | K | BS = 5.00 mm | 9 | 0.8 | 3330 | HNMF* (60°) | K - 1. Selection | Right-hand | Finishing | ||
52.31 € | 1 | Quote | KH | - | - | 6 | 1.6 | 1020 | HNMF* (60°) | K | Neutral | Roughing |