SANDVIK CoroMill 365 Insert for Milling (N365150536E6190)

SANDVIK CoroMill 365 Insert for Milling N365150536E6190

Product Details:

Manufacturer part number: N365150536E6190

Brand: SANDVIK

Price: 86.15

Delivery time: 5 Days


Technical Data:

work material: Heat-resistant alloy, titanium alloy

Customs tariff — weight: 0.005 kg

ISO application H: -

Type recommendation: -

Other designs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N365150536E6190

Part Number
N365150536E6190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Customs tariff — weight
(kg)
ISO application H Type recommendation Other designs What type of machining is it suitable for? Customs tariff — item number All ISO application areas ISO application K Corner radius RE
(mm)
Number of cutting edges Grade code ISO application P Insert design Face chamfer / shoulder version ISO application S Geometry / cutting edge Grade type

86.15 €

1 5 Days Heat-resistant alloy, titanium alloy0.005---Medium machining69091200S--86190-Neutralbs=1.50SSmoothCeramic

Loading...

  1. 1

Basic information

Clearance angle N (0°) Customs tariff — weight per 1 Customs tariff — weight unit kg
Max. cutting depth(mm) 6 eClass-5.1 21011901 Large insert / insert holder L/S 15 05
Insert shape 365* Insert type Double-sided screw insert with geometry Manufacturer SANDVIK Coromant
Customs tariff — country of origin DE

This page is SANDVIK CoroMill 365 Insert for Milling, part number N365150536E6190.
You can find the detail information about specifications and dimensions on part number N365150536E6190.

Variation of this product

Part Number
L3651505ZNEKL3330
L3651505ZNEKM1020
L3651505ZNEKM3330
N3651505ZNE6190
N3651505ZNEKW41020
N3651505ZNEKW43220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Customs tariff — weight
(kg)
ISO application H Type recommendation Other designs What type of machining is it suitable for? Customs tariff — item number All ISO application areas ISO application K Corner radius RE
(mm)
Number of cutting edges Grade code ISO application P Insert design Face chamfer / shoulder version ISO application S Geometry / cutting edge Grade type

43.15 €

1 Quote Cast Iron0.014-KKCH = 30° / CHW = 0.70 mmFinishing82090020KK — first option0.383330-LeftBS = 1.50-KLHard metal

43.15 €

1 Quote Cast Iron0.014---Medium machining82090020KK-81020-LeftBS = 1.50-KMHard metal

43.15 €

1 Quote Cast Iron0.014-KKCH = 30° / CHW = 0.70 mmMedium machining82090020KK — first option0.383330-LeftBS = 1.50-KMHard metal

86.15 €

1 5 Days Heat-resistant alloy, titanium alloy0.005---Medium machining69091200S--86190-Neutralbs=1.50SSmoothCeramic

49.62 €

1 Quote Cast Iron0.014---Finishing82090020KK-2xR / 2xL1020-Neutralbs=4.00-Wiper - KWHard metal

49.62 €

1 Quote -0.015---Finishing82090020---2xR / 2xL3220-NeutralBS = 4.00-Wiper - KWHard metal

Tech Support