SANDVIK CoroMill 790 Insert for Milling (R790160408PHNLH13A)

SANDVIK CoroMill 790 Insert for Milling R790160408PHNLH13A

Product Details:

Manufacturer part number: R790160408PHNLH13A

Brand: SANDVIK

Price: 53.46

Delivery time: Quote


Technical Data:

Clearance angle: E (20°)

work material: Cast Iron / Non-ferrous metal

Customs tariff — weight: 0.006 kg

ISO application H: -

Other designs: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R790160408PHNLH13A

Part Number
R790160408PHNLH13A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clearance angle work material Customs tariff — weight
(kg)
ISO application H Other designs What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Large insert / insert holder L/S Grade code ISO application P Insert shape ISO application M ISO application N ISO application S Geometry / cutting edge

53.46 €

1 Quote E (20°)Cast Iron / Non-ferrous metal0.006--FinishingK|NKLE = 12.000.816 04H13A-790-16-N-NL

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82090020
eClass-5.1 21011901 Number of cutting edges 2 Insert type CoroMill 790 Milling Insert
Insert design Right Manufacturer SANDVIK Coromant Grade type Hard metal
Customs tariff — country of origin DE

This page is SANDVIK CoroMill 790 Insert for Milling, part number R790160408PHNLH13A.
You can find the detail information about specifications and dimensions on part number R790160408PHNLH13A.

Variation of this product

Part Number
R790-160431PH-PL 1030
R790-160440PH-PL 1030
R790-160450PH-PL 1030
R790160408PHNMH13A
R790160408PHPL1010
R790160408PHPL1130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clearance angle work material Customs tariff — weight
(kg)
ISO application H Other designs What type of machining is it suitable for? All ISO application areas ISO application K Max. cutting depth
(mm)
Corner radius RE
(mm)
Large insert / insert holder L/S Grade code ISO application P Insert shape ISO application M ISO application N ISO application S Geometry / cutting edge

-

1 Quote E (20°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.007H-FinishingP|M|K|S|HKLE = 12.003.116 041030P790-16M-SPL

-

1 Quote E (20°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.007H-FinishingP|M|K|S|HKLE = 12.00416 041030P790-16M-SPL

-

1 Quote E (20°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.007H-FinishingP|M|K|S|HKLE = 12.00516 041030P790-16M-SPL

53.46 €

1 Quote E (20°)Cast Iron / Non-ferrous metal0.007--Medium machiningK|NKLE = 12.000.816 04H13A-790-16-N-NM

73.85 €

1 Quote E (20°)Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy / High Hardness Material0.007H-FinishingP|M|K|S|HKLE = 12.000.816 041010P790-16M-SPL

75.00 €

1 Quote E (20°)Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material0.007HW1 = 11.00 mm / BS = 1.00 mmFinishingP|M|N|S|H-LE = 12.000.816 041130P790-16MNSPL

Tech Support