Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
33131301231235 |
33131351231235 |
33131451231235 |
33131651231235 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff — weight (kg) | Large insert / insert holder L/S | |
---|---|---|---|---|---|---|
39.08 € | 1 | Quote | 0.005 | 12 03 | ||
40.62 € | 1 | Quote | 0.006 | 12 03 | ||
44.23 € | 1 | Quote | 0.008 | 12 04 | ||
- | 1 | Quote | 0.011 | 12 06 |
Loading...
Clearance angle | N (0°) | work material | Stainless Steel | Customs tariff — weight per | 1 |
---|---|---|---|---|---|
Customs tariff — weight unit | kg | What type of machining is it suitable for? | Medium machining | Customs tariff — item number | 82090020 |
All ISO application areas | M | Corner radius RE(mm) | n/a | eClass-5.1 | 21011901 |
Number of cutting edges | 2 | Grade code | 235 | Insert shape | 331-12 |
Insert type | Tangentially bolted milling cutter insert | ISO application M | M | Insert design | Neutral |
Manufacturer | SANDVIK Coromant | Geometry / cutting edge | -31 | Grade type | Hard metal |
Customs tariff — country of origin | DE |