SANDVIK CoroMill 245 Insert for Milling (R24512T3ECB50)

SANDVIK CoroMill 245 Insert for Milling R24512T3ECB50

Product Details:

Manufacturer part number: R24512T3ECB50

Brand: SANDVIK

Price: 204.62

Delivery time: 5 Days


Technical Data:

work material: Cast Iron / High Hardness Material

Customs tariff — weight: 0.006 kg

ISO application H: H

Type recommendation: -

What type of machining is it suitable for?: Finishing


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R24512T3ECB50

Part Number
R24512T3ECB50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
work material Customs tariff — weight
(kg)
ISO application H Type recommendation What type of machining is it suitable for? Customs tariff — item number All ISO application areas ISO application K Max. cutting depth
(mm)
Number of cutting edges Large insert / insert holder L/S Grade code ISO application P Insert shape ISO application M ISO application N Face chamfer / shoulder version ISO application S Geometry / cutting edge Grade type

204.62 €

1 5 Days Cast Iron / High Hardness Material0.006H-Finishing82090020K|HK6112 T3CB50-245-12--BS = 1.40 mm-SmoothCBN

Loading...

  1. 1

Basic information

Clearance angle E (20°) Customs tariff — weight per 1 Customs tariff — weight unit kg
Corner radius RE(mm) n/a eClass-5.1 21011901 Insert type CoroMill 245
Insert design Right Manufacturer SANDVIK Coromant Customs tariff — country of origin DE

This page is SANDVIK CoroMill 245 Insert for Milling, part number R24512T3ECB50.
You can find the detail information about specifications and dimensions on part number R24512T3ECB50.

Variation of this product

Part Number
R24512T3E16190
R24512T3EALH10
R24512T3ECD10
R24512T3EKL1020
R24512T3EKL3220
R24512T3EKL3330
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
work material Customs tariff — weight
(kg)
ISO application H Type recommendation What type of machining is it suitable for? Customs tariff — item number All ISO application areas ISO application K Max. cutting depth
(mm)
Number of cutting edges Large insert / insert holder L/S Grade code ISO application P Insert shape ISO application M ISO application N Face chamfer / shoulder version ISO application S Geometry / cutting edge Grade type

63.00 €

1 5 Days Heat-resistant alloy, titanium alloy0.005--Medium machining69091200S-6412 T36190-245-12--BS = 0.40 mmSSmoothCeramic

24.08 €

1 5 Days Non-ferrous metal0.006--Medium machining82090020N-6412 T3H10-245-12-NBS = 2.30 mm-ALHard metal

160.77 €

1 5 Days Non-ferrous metal0.006--Finishing82090020N-6112 T3CD10-245-12-NBS = 1.40 mm-SmoothPKD

32.62 €

1 5 Days Cast Iron0.006--Finishing82090020KK6412 T31020-245-12--BS = 2.00 mm-KLHard metal

32.62 €

1 5 Days Cast Iron0.006--Finishing82090020KK6412 T33220-245-12--BS = 2.00 mm-KLHard metal

32.62 €

1 5 Days Cast Iron0.006-KFinishing82090020KK — first option10412 T33330-245-12--BS = 2.00 mm-E-KLHard metal

Tech Support