Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R24512T3MKL3220
Part Number
|
---|
R24512T3MKL3220 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | What type of machining is it suitable for? | Customs tariff — item number | All ISO application areas | ISO application K | Max. cutting depth (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | ISO application N | Face chamfer / shoulder version | ISO application S | Geometry / cutting edge | Grade type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.15 € | 1 | Quote | Cast Iron | 0.006 | - | - | Finishing | 82090020 | K | K | 6 | 4 | 12 T3 | 3220 | - | 245-12 | - | - | BS = 1.47 mm | - | KL | Hard metal |
Loading...
Clearance angle | E (20°) | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
---|---|---|---|---|---|
Corner radius RE(mm) | n/a | eClass-5.1 | 21011901 | Insert type | CoroMill 245 |
Insert design | Right | Manufacturer | SANDVIK Coromant | Customs tariff — country of origin | DE |
This page is SANDVIK CoroMill 245 Insert for Milling, part number R24512T3MKL3220.
You can find the detail information about specifications and dimensions on part number R24512T3MKL3220.
Configure
Basic Attributes
ISO application H
Type recommendation
ISO application P
ISO application M
ISO application N
ISO application S
Type
work material
Customs tariff — weight(kg)
What type of machining is it suitable for?
Customs tariff — item number
All ISO application areas
ISO application K
Max. cutting depth(mm)
Number of cutting edges
Large insert / insert holder L/S
Grade code
Insert shape
Face chamfer / shoulder version
Geometry / cutting edge
Grade type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R24512T3ECD10 |
R24512T3EKL1020 |
R24512T3EKL3220 |
R24512T3MKL3330 |
R24512T3MKLK20W |
R24512T3MKM1020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | work material | Customs tariff — weight (kg) | ISO application H | Type recommendation | What type of machining is it suitable for? | Customs tariff — item number | All ISO application areas | ISO application K | Max. cutting depth (mm) | Number of cutting edges | Large insert / insert holder L/S | Grade code | ISO application P | Insert shape | ISO application M | ISO application N | Face chamfer / shoulder version | ISO application S | Geometry / cutting edge | Grade type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | Non-ferrous metal | 0.006 | - | - | Finishing | 82090020 | N | - | 6 | 1 | 12 T3 | CD10 | - | 245-12 | - | N | BS = 1.40 mm | - | Smooth | PKD | ||
32.62 € | 1 | Quote | Cast Iron | 0.006 | - | - | Finishing | 82090020 | K | K | 6 | 4 | 12 T3 | 1020 | - | 245-12 | - | - | BS = 2.00 mm | - | KL | Hard metal | ||
32.62 € | 1 | Quote | Cast Iron | 0.006 | - | - | Finishing | 82090020 | K | K | 6 | 4 | 12 T3 | 3220 | - | 245-12 | - | - | BS = 2.00 mm | - | KL | Hard metal | ||
26.15 € | 1 | Quote | Cast Iron | 0.006 | - | K | Finishing | 82090020 | K | K — first option | 10 | 4 | 12 T3 | 3330 | - | 245-12 | - | - | BS = 1.50 mm | - | M-KL | Hard metal | ||
23.62 € | 1 | Quote | Cast Iron | 0.006 | - | - | Finishing | 82090020 | K | K | 6 | 4 | 12 T3 | K20W | - | 245-12 | - | - | BS = 1.47 mm | - | KL | Hard metal | ||
26.15 € | 1 | Quote | Cast Iron | 0.006 | - | - | Medium machining | 82090020 | K | K | 6 | 4 | 12 T3 | 1020 | - | 245-12 | - | - | BS = 1.47 mm | - | KM | Hard metal |